ST Life.augmented

T-series Triacs

ST’s T-series Triacs are designed for the ever increasing number of AC loads in appliance control. These AC appliance switches meet both the immunity and high-commutation needs, offering a cost-effective solution.
For this series, both immunity (dV/dt) and commutation capability (dI/dt)c are specified, as well as the low gate current. This last parameter is key, as it helps optimize the power supply and allows direct drive capability through a single resistance between the microcontroller and the Triac, for all 10 mA gate types.
The trade-off of surge current (ITSM) versus immunity and commutation capability is improved. This is one step ahead of the usual offer, and a unique range in the market.
Feedback Form
Customer Feedback