ST Life.augmented


Fully Integrated GPS/Galileo/Glonass/Beidou2/QZSS Receiver with embedded RF and in-package Flash
  • Preview Preview

STA8089FG is a single die standalone positioning receiver IC working on multiple constellations (GPS/Galileo/Glonass/BeiDou/QZSS).

The device is backward compatible with STA8088FG, this enables fast customer application migration.

The device is offered with a complete GNSS firmware which performs all GNSS operations including tracking, acquisition, navigation and data output with no need of external memories.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • STMicroelectronics® positioning receiver with 48 tracking channels and 2 fast acquisition channels supporting GPS, Galileo, Glonass, BeiDou and QZSS systems
  • Pin to pin compatible with STA8088FG
  • Single die standalone receiver embedding RF Front-End and low noise amplifier
  • -162 dBm indoor sensitivity (tracking mode)
  • Fast TTFF < 1 s in Hot start and 30 s in Cold Start
  • High performance ARM946 MCU (up to 196 MHz)
  • 256 Kbyte embedded SRAM
  • In-package SQI Flash Memory (16 Mbits)
  • Real Time Clock (RTC) circuit
  • 32-bit Watch-dog timer
  • 3 UARTs
  • 1 I2C master interface
  • 1 Synchronous Serial Port (SSP, Motorola-SPI supported)
  • USB2.0 full speed (12 MHz) with integrated physical layer transceiver
  • 2 Controller Area Network (CAN)
  • 2 channels ADC (10 bits)
  • Operating condition:
  • Main voltage regulator (VINL): 1.8 V ± 5%
  • Backup voltage (VINB): 1.6 V to 4.3 V
  • Digital voltage (VDD): 1.2 V ± 10%
  • RF core voltage (VCC): 1.2 V ± 10%
  • IO Ring Voltage (VddIO): 1.8 V ± 5% or 3.3 V ± 10%
  • Package:
  • VFQFPN56 (7 x 7 x 0.85 mm) 0.4 mm pitch
  • Ambient temperature range: -40/+85°C

Design Resources


Technical Documentation

Product Specifications

Description Version Size
DB2165: Fully Integrated GPS/Galileo/Glonass/BeiDou/QZSS Receiver with embedded RF and in-package Flash
2.0 238 KB

Related Tools and Software

Related Tools and Software

Part Number Description
TESEO-DRAW Dead Reckoning Automotive Way - Sensor fusion firmware for Teseo Family (STA80)

Publications and Collaterals


Description Version Size
TESEO-DRAW Dead Reckoning Automotive Way
2,353 KB
TESEOIII: GPS/Galileo/Glonass/BeiDou QZSS standalone receiver
755 KB
TeseoIII: GPS/Galileo/Glonass/BeiDou/QZSS standalone receiver
1,124 KB

Sample & Buy

Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STA8089FGPreviewVFQFPN 20 7x7x1.0Tray_-No availability reported, please contact our Sales officeEcopack2-
STA8089FGTRTargetVFQFPN 20 7x7x1.0Tape And Reel_-No availability reported, please contact our Sales officeEcopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback