ST Life.augmented

TDA7576B

Dual BTL output power amplifier for 24 V systems with hardware standby and mute, clip and offset detection
  • active Active

The TDA7576B is a dual bridge power amplifier with MOSFET output power stages. It has been specifically designed for 24 V power supply systems making it compatible with truck/bus applications.

The feedback topology allows excellent distortion performances and the integrated buffer minimizes the need for external components. The fully complementary P-channel/N-channel output structure allows rail-to-rail output voltage swing minimizing saturation losses.

The TDA7576B integrates a DC offset detector, a clipping detector and a diagnostic output.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Multipower BCD technology
  • 24 V battery operation
  • MOSFET output power stage
  • High output power capability
  • 2 x 20 W/4 Ω @ 24 V, 1 kHz; 10 %
  • Minimized external components
  • No decoupling capacitors
  • No bootstrap capacitor
  • No external compensation
  • Internally fixed gain
  • Standby function
  • Mute function
  • Diagnostic pin for:
  • clip detector (THD 2 %)
  • short circuit detection
  • thermal protection
  • Output DC offset detection
  • Protections:
  • 60 V load dump
  • Overrating chip temperature
  • Out short circuit protection (to GND, Vcc and across the load)
  • ESD

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS9205: Dual bridge MOSFET power amplifier for 24 V systems
3.0 306 KB

Publications and Collaterals

Selection Guides

Description Version Size
pdf
Power amplifiers and voltage regulators
750 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
TDA7576BActiveMW 15LTube-40105Yes-4.24Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
MOUSEROrder NowWORLDWIDE3791
Ecopack1PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback