ST Life.augmented

RS-422 RS-423 RS-485

The low-power, high-speed transceivers of this family are designed for RS-485, RS-422 and RS-423 communication applications. They usually contain one driver and one receiver in half duplex configuration. Each driver output and receiver input is protected against electrostatic discharge up to ± 15 kV and has no latch-up. These transceivers operate with a 5 V supply and draw a very low supply current when unloaded or fully loaded but with disabled drivers.

A SERCOS interface controller for industrial control systems enables real-time communication via optical fiber rings, RS-485 rings and RS-485 buses.

Standard Interfaces
Feedback Form
Customer Feedback