ST Life.augmented

Level Translators

ST's dual-supply level translators are the ideal solution for bidirectional level translation with mixed voltage systems of 1.8 V, 3.3 V and 5 V. The level translator family is comprised of 1- to 16-bit configurations that interface between multi-voltage chipsets and system I/Os, ranging from 5.5 V down to 1.2 V, all the while maintaining speed and signal integrity. ST's portfolio addresses both multi-purpose and application specific requirements.

Feedback Form
Customer Feedback