ST’s latest micro-sized Blue Module series offers a fast, flexible and affordable Bluetooth solution on a highly reliable platform based on the most advanced Bluetooth technology. Modules, optimized in terms of performances and costs, support the Bluetooth specification V2.1 + EDR (Lisbon) and the latest Bluetooth specification V3.0 (Seattle).
The Bluetooth stack is embedded in ST’s Blue Modules with the profiles and a user-friendly application that ensures a simple and effective way to use the modules via AT commands. The AT command set is a powerful application embedded in the Blue Modules and implements a user-friendly interface. The AT2 FW version enables communication with Android, smartphones and most Bluetooth enabled devices that support the serial port profile. The modules embedding AT2 FW support data communication with Apple iOS Bluetooth enabled devices. The external Apple authentication coprocessor and MFI certification are required.
The modules are fully qualified, listed on the SIG website according to EPL (end product listing) rules and RoHS compliant.