ST Life.augmented

ST2100

STreamPlug ST2100: broadband powerline communication SoC
  • active Active

The STreamPlug ST2100 device is the STMicroelectronics®“Broad Band Powerline Communication” (BB PLC) solution, based on the powerful ARM926EJ-S™ processor (up to 333 MHz), widely used in applications where high computation performance is required, such as consumer (“Home Area Network” or HAN), industrial and smart grid applications.

In addition, the STreamPlug ST2100 has a memory management unit (MMU) that allows virtual memory management - making the system compliant with the Linux®operating system. It also offers 16 Kbyte of data cache, 32 Kbyte of instruction cache, JTAG and ETM™ (Embedded Trace Macrocell™ ) for debug operations.

A large set of peripherals allows a wide flexibility of the usage of the system in most of the possible PLC broadband applications (indoor and outdoor).

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Configurable HW engine for multiple HomePlug®PHY and real-time MAC layers processing supporting:
  • HomePlug AV and 1.0 standards
  • HomePlug Green PHY™ standard
  • Integrated analog front-end
  • ARM926EJ-S™ 32-bit RISC CPU up to 333 MHz
  • 8/16 bit DDR mobile at 166 MHz and DDR2 at 333 MHz memory controller
  • Serial memory interface
  • 8/16-bits NOR Flash/NAND Flash and SRAM memories controllers
  • Multichannel DMA controller
  • Ethernet 10/100 MAC with MII interface
  • USB 2.0
  • PCI Express and S-ATA
  • Color LCD (CLCD) controller
  • JPEG codec accelerator
  • Cryptographic coprocessor
  • Up to 40 GPIOs
  • Enhanced I2S (digital audio interface)
  • I2C master/slave mode
  • Master/slave SSI
  • Two independent UARTs
  • Fast IrDA®
  • Real-time clock
  • Configurable serial port (SPORT) interface for external DSP and audio codec (ADC and DAC) in I2S mode
  • Transport stream interface (video TS)
  • Vectored interrupt controller (VIC)
  • JTAG (IEEE1149.1) interface
  • Three CPU instruction sets

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS10123: Broadband powerline communication SoC optimized for audio/video streaming and consumer applications
1.0 518 KB
pdf
DB2078: STreamPlug ST2100: broadband powerline communication SoC
1.0 433 KB

User Manual

Description Version Size
pdf
UM1942: Linux software user manual for STreamPlug ST2100
1.0 1,869 KB

Publications and Collaterals

Magazine

Description Version Size
pdf
Connectivity solution for Electric Vehicle
355 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOutput CurrentAutomotive GradeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
ST2100ActiveTFBGA 373 12x12x1.0Tray_-No availability reported, please contact our Sales officeEcopack2-
ST2100TRActiveTFBGA 373 12x12x1.0Tape And Reel_-No availability reported, please contact our Sales officeEcopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback