ST Life.augmented
sense_power

SPC56 C Line MCUs

SPC560C 32-bit MCUs are based on Power Architecture and dedicated to the specific needs of gateway applications that require connections to multiple in-vehicle networks supporting various protocols from LIN, SPI, USART, CAN to Flexray and Ethernet.

They offer a solution for real-time car lights, generic load diagnostics and low-power standby mode with fast wake-up capability.

ST’s C (Gateway) line devices feature:

•Single e200z0 core
•256-Kbyte to 512-Kbyte Flash memory with ECC
•32-Kbyte to 48-Kbyte RAM memory with ECC•

ST’s EC (Gateway) line devices feature:

•Two cores: e200z4 and e200z0
•1.5-Mbyte to 3-Mbyte Flash memory with ECC
•192-Kbyte to 256-Kbyte RAM memory with ECC
•Crypto Service Engine
Feedback Form
Customer Feedback