ST Life.augmented

SPC56 A Line MCUs

SPC560A 32-bit MCUs are based on Power Architecture and are dedicated to the specific needs of mid-range engine control and automotive transmission control applications

They offer high performance time processing units eTPU, DSP and Flexray capability.


ST’s A (Andorra) line devices feature:

•Single e200z4 core
•2-Mbyte to 4-Mbyte Flash memory with ECC
•128-Kbyte to 192-Kbyte RAM memory with ECC
Feedback Form
Customer Feedback