ST Life.augmented

STPS20200C

Power Schottky diode
  • active Active

This device is a dual center tap 200 V Schottky rectifier suited for switch mode power supplies and high frequency DC to DC converters.

Packaged in TO-220AB, TO-220AB narrow-leads, TO-220FPAB and D²PAK, it is especially intended for use as secondary rectification in SMPS and is also ideal for all LED lighting applications.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Low forward voltage drop
  • Very small conduction losses
  • Negligible switching losses
  • Extremely fast switching
  • Low thermal resistance
  • -40°C minimum operating Tj
  • Insulated package: TO-220FPAB
  • Insulating voltage: 2000 V DC
  • Capacitance: 45 pF
  • ECOPACK®2 compliant component

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS9546: Power Schottky diode
2.0 417 KB

Application Notes

Description Version Size
pdf
AN1453: NEW FAMILY OF 150V POWER SCHOTTKY
1.1 126 KB
pdf
AN1542: THE THERMAL RUNAWAY LAW IN SCHOTTKY USED IN OR-ING APPLICATION
1.1 57 KB
pdf
AN1768: ADMISSIBLE AVALANCHE POWER OF SCHOTTKY DIODES
2.1 47 KB
pdf
AN2025: CONVERTER IMPROVEMENT USING SCHOTTKY RECTIFIER AVALANCHE SPECIFICATION
1.1 148 KB
pdf
AN3361: Schottky diode avalanche performance in automotive applications
1.0 137 KB
pdf
AN3432: How to choose a bypass diode for silicon panel junction box
1.0 290 KB
pdf
AN4021: Calculation of reverse losses in a power diode
1.0 120 KB
pdf
AN604: Calculation of conduction losses in a power rectifier
3.1 146 KB
pdf
AN836: LOW FORWARD VOLTAGE SCHOTTKY DIODE
2.1 52 KB
pdf
AN869: Tj max limit of Schottky diodes
2.1 61 KB

Technical Notes & Articles

Description Version Size
pdf
TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches
3.1 333 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
Power Schottky diode PSpice models (.lib & .olb)
1.0 217 KB

Publications and Collaterals

Selection Guides

Description Version Size
pdf
Diodes and rectifiers selection guide
1.0 1,272 KB

Brochure

Description Version Size
pdf
Products and solutions for solar energy
1.0 1,318 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeJunction Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 10
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STPS20200CFPActiveTO-220FPABTube175_-1.219Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
RS COMPONENTSOrder NowEUROPE6801
MOUSEROrder NowWORLDWIDE8161
Ecopack2-
STPS20200CG-TRActiveD2PAKTape And Reel175_-1.346Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA10001000
RS COMPONENTSOrder NowEUROPE9855
DIGIKEYOrder NowWORLDWIDE9481
FUTUREOrder NowWORLDWIDE10001000
MOUSEROrder NowWORLDWIDE7081
Ecopack1 (*)PDF
XML
STPS20200CTActiveTO-220ABTube175_-1.156Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA160001000
AVNETOrder NowAMERICA8000
RS COMPONENTSOrder NowEUROPE8655
DIGIKEYOrder NowWORLDWIDE9891
MOUSEROrder NowWORLDWIDE23641
Ecopack2-
STPS20200CTNActiveTO-220AB narrow leadsTube175_-1.321Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
RS COMPONENTSOrder NowEUROPE7751
MOUSEROrder NowWORLDWIDE8301
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback