ST Life.augmented

STPSC1006

600 V power Schottky silicon carbide diode
  • active Active

The SiC diode is an ultrahigh performance power Schottky diode. It is manufactured using a silicon carbide substrate. The wide band gap material allows the design of a Schottky diode structure with a 600 V rating. Due to the Schottky construction no recovery is shown at turn-off and ringing patterns are negligible. The minimal capacitive turn-off behavior is independent of temperature.

ST SiC diodes will boost the performance of PFC operations in hard switching conditions.

pdf Download Datasheet

Key Features

  • No or negligible reverse recovery
  • Switching behavior independent of temperature
  • Particularly suitable in PFC boost diode function

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6484: 600 V power Schottky silicon carbide diode
3.0 102 KB

Application Notes

Description Version Size
pdf
AN3152: The right technology for solar converters
1.1 416 KB
pdf
AN3203: EVL250W-ATX80PL: 250W ATX SMPS demonstration board
2.0 2,722 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
Silicon-carbide Schottky diode PSpice models (.lib & .olb)
1.0 176 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
ST products and solutions for solar energy
1.0.0 2,135 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
600 V SiC diodes
1.0 664 KB

Brochure

Description Version Size
pdf
Products and solutions for solar energy
1.0.0 1,318 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeJunction Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STPSC1006DActiveTO-220ACTube175_-7.785Distributor reported inventory date: 2013-05-17
Distributor NameRegionStockMin. order
ARROWOrder nowAMERICA10001000
FUTUREOrder nowAMERICA121
ARROWOrder nowEUROPE101500
FARNELLOrder nowEUROPE421
DIGIKEYOrder nowWORLDWIDE1341
Ecopack2 (**)PDF
XML
STPSC1006G-TRActiveD2PAKTape And Reel175_-6.879Distributor reported inventory date: 2013-05-17
Distributor NameRegionStockMin. order
ARROWOrder nowEUROPE60
DIGIKEYOrder nowWORLDWIDE10881
MOUSEROrder nowWORLDWIDE211
Ecopack1PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback