ST Life.augmented

Ultrafast Low VF (600V)

ST’s low VF, 200 to 400 V ultrafast diodes are designed for PFC working in discontinuous mode thanks to their lower VF, and are fast enough to operate up to several tens of kilohertz. In industrial applications, these diodes are also used as rectification diodes.
The series has a wide current spectrum from 1 A up to 200 A.

Feedback Form
Customer Feedback