ST Life.augmented
sense_power

Ultrafast Medium VF and QRR (600V)

ST’s medium VF and QRR 200 to 400 V ultrafast diode series offers a current range from 1 A up to 80 A. The low current ratings are typically used in snubber circuits, while high-current ratings are used in high power PFC working in continuous mode hard switching, where fast switching is limited by EMI (electro-magnetic interferences) constraints.