ST Life.augmented


MEMS motion sensor ± 625 dps full scale 3-axis analog gyroscope
  • Obsolete

The L3G462A is a low-power 3-axis angular rate sensor.

It includes a sensing element and an IC interface able to provide the measured angular rate to the external world through three analog outputs.

The sensing element is manufactured using a dedicated micromachining process developed by ST to produce inertial sensors and actuators on silicon wafers.

The IC interface is manufactured using a CMOS process that allows a high level of integration to design a dedicated circuit which is trimmed to better match the sensing element characteristics.

The L3G462A is available in a plastic land grid array (LGA) package and can operate within a temperature range from -40 °C to +85 °C.

pdf Please read
Errata Sheet
pdf Download

Key Features

  • ± 625 dps full scale
  • Wide supply voltage range 2.4 V to 3.6 V
  • Embedded power-down and sleep mode to save power consumption and shorten turn-on time
  • Integrated temperature sensor
  • Embedded low pass filter
  • High shock survivability
  • Extended operating temperature range (-40 °C to 85 °C)
  • ECOPACK® RoHS and “Green” compliant

Design Resources


Technical Documentation

Product Specifications

Description Version Size
DS7149: MEMS motion sensor: ± 625 dps full scale - 3-axis analog gyroscope
1.1 173 KB

Application Notes

Description Version Size
AN4156: Hardware abstraction layer for Android
1.0 370 KB

Technical Notes & Articles

Description Version Size
TN0018: Surface mounting guidelines for MEMS sensors in an LGA package
5.0 218 KB

Related Tools and Software

Related Tools and Software

Part Number Description
iNEMOEngine_PW8 PW8 engine PRO - supports Win8 sensors
iNEMOEngine_PAAP PAAP engine PRO - Android Platform
iNEMOEngine_PI3P PI3P engine PRO - platform independent

Publications and Collaterals

White Paper

Description Version Size
Optical Image Stabilization (OIS) - white paper
1.0 3,082 KB

Sample & Buy

No Results
Feedback Form
Customer Feedback