ST Life.augmented

L3G3200D

MEMS motion sensor: 3-axis digital gyroscope
  • active Active

The L3G3200D is a low-power three-axis angular rate sensor.

It includes a sensing element and an IC interface able to provide the measured angular rate to the external world through a digital interface (I2C/SPI).

The sensing element is manufactured using a dedicated micromachining process developed by ST to produce inertial sensors and actuators on silicon wafers. The IC interface is manufactured using a CMOS process that allows a high level of integration to design a dedicated circuit which is trimmed to better match the sensing element characteristics.

The L3G3200D has a full scale of ±250/±500/ ±2000 dps and is capable of measuring rates with a user selectable bandwidth.

The L3G3200D is available in a plastic land grid array (LGA) package and can operate within a temperature range of -40 °C to +85 °C.

pdf Download Datasheet

Key Features

  • Wide supply voltage, 2.4 V to 3.6 V
  • Wide extended operating temperature (-40 °C to 85 °C)
  • Low voltage compatible IOs, 1.8 V
  • Low power consumption
  • Embedded power-down
  • Sleep mode
  • Three selectable fullscale
  • 16-bit rate value data output
  • 8-bit temperature data output
  • I2C/SPI digital output interface
  • Two dedicated lines (1 interrupt, 1 data ready)
  • User selectable bandwidth integrated low-pass filters
  • User enable integrated high-pass filters
  • Embedded self-test
  • Embedded temperature sensor
  • Embedded FIFO
  • High shock survivability
  • ECOPACK® RoHS and “Green” compliant

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS8784: MEMS motion sensor: three-axis digital output gyroscope
1.0 1,190 KB

Application Notes

Description Version Size
pdf
AN4156: Hardware abstraction layer for Android
1.0 370 KB

User Manual

Description Version Size
pdf
UM0796: Demonstration kit for single and double axis gyroscopes in a 5 x 5 mm package
1.2 1,487 KB
pdf
UM1572: STEVAL-IPE020V1: ST energy meter application based on the Android platform
1.0 2,675 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-MEMS001 Platform-independent device driver for L3G4200D
iNEMOENgine_PW8 PW8 engine PRO - supports Win8 sensors
iNEMOEngine_LI3 LI3 engine LITE - source code
iNEMOEngine_PAAP PAAP engine PRO - Android Platform
iNEMOEngine_PI3P PI3P engine PRO - platform independent

Publications and Collaterals

Brochure

Description Version Size
pdf
MEMS motion sensors
1,905 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
L3G3200DActiveTFLGA 3X3.5X1 16LTray_-2.53Distributor reported inventory date: 2013-05-22
Distributor NameRegionStockMin. order
RUTRONIKOrder nowEUROPE81
Ecopack2PDF
XML
L3G3200DTRActiveTFLGA 3X3.5X1 16LTape And Reel_-2.53No data reported, please contact our DistributorsEcopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback