ST Life.augmented

L2G3IS

MEMS motion sensor: two-axis digital output gyroscope for optical image stabilization
  • active Active

The L2G3IS is a two-axis MEMS gyroscope for optical image stabilization applications.

It includes a sensing element and an IC interface capable of providing the measured angular rate to the external world through an SPI digital interface.

The unique sensing element is manufactured using a dedicated micromachining process developed by STMicroelectronics to produce inertial sensors and actuators on silicon wafers.

The IC interface is manufactured using a CMOS process that allows a high level of integration to design a dedicated circuit which is trimmed to better match the sensing element characteristics.

The L2G3IS is available in a plastic land grid array (LGA) package and can operate over a temperature range of -40 °C to +85 °C.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • ±65 dps / ±130 dps full-scale range
  • SPI digital interface
  • Embedded temperature sensor
  • Integrated low- and high-pass filters with user-selectable bandwidth
  • Wide supply voltage range: 2.4 V to 3.6 V
  • Low-voltage compatible IOs (1.8 V)
  • Power-down and sleep modes for smart power saving
  • ECOPACK®, RoHS and “Green” compliant

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS9803: MEMS motion sensor: two-axis digital output gyroscope for optical image stabilization
3.0 690 KB

Application Notes

Description Version Size
pdf
AN4156: Hardware abstraction layer for Android
1.0 370 KB

Technical Notes & Articles

Description Version Size
pdf
TN0018: Surface mounting guidelines for MEMS sensors in an LGA package
5.0 218 KB

Related Tools and Software

Related Tools and Software

Part Number Description
iNEMOEngine_PAAP PAAP engine PRO - Android Platform
iNEMOEngine_PI3P PI3P engine PRO - platform independent
iNEMOEngine_PW8 PW8 engine PRO - supports Win8 sensors

Publications and Collaterals

Brochure

Description Version Size
pdf
MEMS motion sensors
3,928 KB

White Paper

Description Version Size
pdf
Optical Image Stabilization (OIS) - white paper
1.0 3,082 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
L2G3ISNRNDTFLGA 3.5X3X1 16L PITCH 0.5Tray_-2.37No availability reported, please contact our Sales officeEcopack2-
L2G3ISTRNRNDTFLGA 3.5X3X1 16L PITCH 0.5Tape And Reel_-No availability reported, please contact our Sales officeEcopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback