ST Life.augmented

L2G2IS

MEMS motion sensor: two-axis digital output gyroscope for gaming and OIS
  • active Active

The L2G2IS is a two-axis MEMS gyroscope for optical image stabilization applications.

It includes a sensing element and an IC interface capable of providing the measured angular rate to the external world through an SPI digital interface.

The unique sensing element is manufactured using a dedicated micromachining process developed by STMicroelectronics to produce inertial sensors and actuators on silicon wafers.

The IC interface is manufactured using a CMOS process that allows a high level of integration to design a dedicated circuit which is trimmed to better match the sensing element characteristics.

The L2G2IS is available in a plastic land grid array (LGA) package and can operate over a temperature range of -40 °C to +85 °C.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • ±100 dps / ±200 dps full-scale range
  • Wide supply voltage range: 1.71 V to 3.6 V
  • Low-voltage compatible IOs
  • 3- and 4-wire SPI digital interface
  • Embedded temperature sensor
  • Embedded self-test
  • Integrated low- and high-pass filters with user-selectable bandwidth
  • Power-down and sleep modes for smart power saving
  • ECOPACK®, RoHS and “Green” compliant

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS10756: MEMS motion sensor: ultra-compact two-axis gyroscope for optical image stabilization
1.0 609 KB

Application Notes

Description Version Size
pdf
AN4156: Hardware abstraction layer for Android
1.0 370 KB
pdf
AN4771: MEMS motion sensor: L2G2IS ultra-compact dual-axis gyroscope for optical image stabilization
2.0 637 KB

Technical Notes & Articles

Description Version Size
pdf
TN0018: Surface mounting guidelines for MEMS sensors in an LGA package
5.0 218 KB

Related Tools and Software

Related Tools and Software

Part Number Description
iNEMOEngine_PW8 PW8 engine PRO - supports Win8 sensors
iNEMOEngine_PAAP PAAP engine PRO - Android Platform
iNEMOEngine_PI3P PI3P engine PRO - platform independent

Publications and Collaterals

Flyer

Description Version Size
pdf
3-axis digital gyroscopes for enhanced motion-control realism and image stabilization
2.0 1,106 KB

Brochure

Description Version Size
pdf
MEMS and Sensors, Smart solutions for IoT and enhanced user experience
6.0 1,594 KB

White Paper

Description Version Size
pdf
Optical Image Stabilization (OIS) - white paper
1.0 3,082 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
L2G2ISPreviewWFLGA 2.3X2.3X0.7 16LTray_-No availability reported, please contact our Sales officeEcopack2PDF
XML
L2G2ISTRActiveWFLGA 2.3X2.3X0.7 16LTape And Reel_-1.69Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
AVNETOrder NowAMERICA80000
DIGIKEYOrder NowWORLDWIDE79501
MOUSEROrder NowWORLDWIDE3441
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback