ST Life.augmented

LSM330DLC

iNEMO inertial module: 3D accelerometer and 3D gyroscope
  • active Active

The LSM330DLC is a system-in-package featuring a 3D digital accelerometer and a 3D digital gyroscope.

ST’s family of MEMS sensor modules leverages the robust and mature manufacturing processes already used for the production of micromachined accelerometers.

The various sensing elements are manufactured using specialized micromachining processes, while the IC interfaces are developed using a CMOS technology that allows the design of a dedicated circuit which is trimmed to better match the sensing element characteristics.

The LSM330DLC has dynamically user-selectable full scale acceleration range of ±2 g/±4 g/±8 g/±16 g and angular rate of ±250/±500/±2000 deg/sec.

The accelerometer and gyroscope sensors can be either activated or separately put in Low power/Power-down mode for applications optimized for power saving.

The LSM330DLC is available in a plastic land grid array (LGA) package.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Analog supply voltage: 2.4 V to 3.6 V
  • Digital supply voltage IOs: 1.8 V
  • Low power mode
  • Power-down mode
  • 3 independent acceleration channels and 3 angular rate channels
  • ±2 g/±4 g/±8 g/±16 g dynamically selectable full scale
  • ±250/±500/±2000 dps dynamically selectable full scale
  • SPI/I2C serial interface (16-bit data output)
  • Programmable interrupt generator for free-fall and motion detection
  • ECOPACK® RoHS and “Green” compliant

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS8631: iNEMO inertial module: 3D accelerometer and 3D gyroscope
2.0 1,464 KB

Technical Notes & Articles

Description Version Size
pdf
TN0018: Surface mounting guidelines for MEMS sensors in an LGA package
5.0 218 KB

Design Notes & Tips

Description Version Size
pdf
DN0035: G-Module Motherboard
1.0 521 KB
pdf
DT0005: Providing flexibility in sampling the accelerometer and gyroscope by using the DEN_G pin of the iNEMO inertial module
1.2 165 KB
pdf
DT0008: Simple screen rotation using the accelerometer built-in 4D detection interrupt
1.0 204 KB
pdf
DT0047: How to install and run the osxMotionAR Activity Recognition library
1.1 273 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STEVAL-MKI122V1 LSM330DLC adapter board for standard DIL24 socket
STSW-MEMS030 LSM330DLC Linux OS device driver

Publications and Collaterals

Brochure

Description Version Size
pdf
Peripheral semiconductors for set-top box applications
634 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
LSM330DLCTRActiveTFLGA 4X5X1.1 28LTape And Reel_-Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA12033000
AVNETOrder NowAMERICA300000
P&SOrder NowASIA/PACIFIC21001
RUTRONIKOrder NowEUROPE30003000
DIGIKEYOrder NowWORLDWIDE58611
MOUSEROrder NowWORLDWIDE33971
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback