ST Life.augmented

LSM6DS1

iNEMO inertial module: 3D accelerometer and 3D gyroscope
  • Preview Preview

The LSM6DS1 is a system-in-package featuring a 3D digital accelerometer and a 3D digital gyroscope. ST’s family of MEMS sensor modules leverages the robust and mature manufacturing processes already used for the production of micromachined accelerometers and gyroscopes.

The various sensing elements are manufactured using specialized micromachining processes, while the IC interfaces are developed using CMOS technology that allows the design of a dedicated circuit which is trimmed to better match the sensing element characteristics.

The LSM6DS1 has a full-scale acceleration range of ±2/±4/±8 g and an angular rate range of ±245/±500/±2000 dps. The LSM6DS1 has two operating modes in that the accelerometer and gyroscope sensors can be either activated at the same ODR or the accelerometer can be enabled while the gyroscope is in power-down.

The LSM6DS1 is available in a plastic land grid array (LGA) package.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Analog supply voltage: 1.71 V to 3.6 V
  • Independent IOs supply (1.71 V)
  • “Always on” eco power mode down to 1.8 mA
  • 3 independent acceleration channels and 3 angular rate channels
  • ±2/±4/±8 g full scale
  • ±245/±500/±2000 dps full scale
  • SPI/I2C serial interface
  • Embedded temperature sensor
  • Embedded FIFO
  • Embedded sensor hub
  • ECOPACK®, RoHS and “Green” compliant

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS10060: iNEMO inertial module: 3D accelerometer and 3D gyroscope
2.0 1,548 KB

Technical Notes & Articles

Description Version Size
pdf
TN0018: Surface mounting guidelines for MEMS sensors in an LGA package
5.0 218 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
Discovery M1 Overview
565 KB

Publications and Collaterals

Brochure

Description Version Size
pdf
MEMS motion sensors
3,928 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
LSM6DS1PreviewLGA 3X3X0.8 16L FULL MOLDTray_-No availability reported, please contact our Sales officeEcopack2PDF
XML
LSM6DS1TRPreviewLGA 3X3X0.8 16L FULL MOLDTape And Reel_-No availability reported, please contact our Sales officeEcopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback