ST Life.augmented


iNEMO advanced inertial module: 3D accelerometer, 3D gyroscope and signal processor

The LSM6DB0 is an advanced low-power high-performance smart sensor system available in a plastic 3x3x1 mm LGA (land grid array) package. The module includes a 3-axis accelerometer, 3-axis gyroscope and Cortex-M0 core with Flash, SRAM, dual timers, 2 I2C (master/slave), 1 SPI (master/slave) and 1 UART (transmitter/receiver).

The LSM6DB0 has a full-scale acceleration range of ±2/±4/±8 g and an angular rate range of ±245/±500/±2000 dps. The LSM6DB0 has two operating modes in that the accelerometer and gyroscope sensors can be either activated at the same ODR or the accelerometer can be enabled while the gyroscope is in power-down.

The module collects inputs from the accelerometer, gyroscope, compass and several other sensors and elaborates/fuses together 9 or 10 axes (iNemo Engine software) which are provided to the main application processor. For example, quaternions achieve the best compromise in terms of power saving for the overall system. The LSM6DB0 is fully compliant with the Android Kitkat OS.

pdf Please read
Errata Sheet
pdf Download

Key Features

  • Motion sensors:
  • ±2/±4/±8 g full scale
  • ±245/±500/±2000 dps full scale
  • 6-axis eco power mode down to 1.8 mA
  • 3 independent acceleration channels and 3 angular rate channels
  • Embedded temperature sensor
  • 20 Kbyte data batching
  • 6-axis and 9-axis quaternions
  • Self-test
  • ECOPACK®, RoHS and “Green” compliant
  • Signal processor:
  • Brain: ARM-based, 32-bit Cortex-M0 core
  • Flash memory and SRAM including a bank with error code correction (ECC)
  • I2C master port
  • I2C slave port
  • SPI master/slave
  • 4-wire UART
  • 11 programmable GPIOs
  • Low-power features
  • 8 x 32-bit dual timers, watchdog timer (WDG), Cortex-M0 system tick (SysTick) timer
  • Standard 4-wire JTAG and 2-wire SWD
  • 80 MHz / 32 kHz RC / up to 80 MHz from single-ended external clock

Design Resources


Technical Documentation

Product Specifications

Description Version Size
DS10058: iNEMO advanced inertial module: 3D accelerometer, 3D gyroscope and signal processor
2.0 1,489 KB

Technical Notes & Articles

Description Version Size
TN0018: Surface mounting guidelines for MEMS sensors in an LGA package
5.0 218 KB

Reference Manual

Description Version Size
RM0352: Brain smart hub family
1.0 1,553 KB

Programming Manual

Description Version Size
PM0222: Brain smart hub family
1.0 383 KB

Sample & Buy

No Results
Feedback Form
Customer Feedback