ST Life.augmented

STTS75

Digital temperature sensor and thermal watchdog
  • active Active

The STTS75 is a high-precision CMOS (digital) temperature sensor IC with a delta-sigma analog-to-digital (ADC) converter and an I2C-compatible serial digital interface. It is targeted for general applications such as personal computers, system thermal management, electronics equipment, and industrial controllers, and is packaged in the industry standard 8-lead MSOP(TSSOP) and SO8 packages.

The device contains a band gap temperature sensor and programmable 9- to 12-bit ADC which monitor and digitize the temperature to a resolution up to 0.0625 °C. The STTS75 is typically accurate to (±3 °C - max) over the full temperature measurement range of –55 °C to 125 °C with ±2 °C accuracy in the –25 °C to +100 °C range. At power-up, the STTS75 defaults to 9-bit resolution for software compatibility with the STLM75.

The STTS75 is specified for operating at supply voltages from 2.7 V to 5.5 V. Operating at 3.3 V, the supply current is typically (75 μA).

The onboard delta-sigma analog-to-digital converter (ADC) converts the measured temperature to a digital value that is calibrated in °C; for Fahrenheit applications a lookup table or conversion routine is required.

The STTS75 is factory-calibrated and requires no external components to measure temperature.

pdf Download Datasheet

Key Features

  • Measures temperatures from –55 °C to +125 °C (–67 °F to +257 °F)±0.5 °C (typ) accuracy±2 °C (max) accuracy from –25 °C to +100 °C
  • Low operating current: 75 μA (typ)
  • No external components required
  • 2-wire I2C/SMBus-compatible serial interfaceSelectable serial bus address allows connection of up to eight devices on the same bus
  • Thermometer resolution is user-configurable from 9 (default) to 12 bits (0.5 °C to 0.0625 °C)
  • 9-bit conversion time is 45 ms (typ)
  • Programmable temperature threshold and hysteresis set points
  • Wide power supply range-operating voltage range: 2.7 V to 5.5 V
  • Power saving one-shot temperature measurement
  • Power-up defaults permit standalone operation as thermostat
  • Shutdown mode to minimize power consumption
  • Separate open drain output pin operates as an interrupt or comparator/thermostat output (dual purpose event pin)
  • Packages:SO8MSOP8 (TSSOP8)

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS5157: Digital temperature sensor and thermal watchdog
11.1 665 KB

User Manual

Description Version Size
pdf
UM0963: STEVAL-IFS012V1 demonstration board based on multiple temperature sensors and RTCs
1.0 2,206 KB
pdf
UM1539: STEVAL-IFS017V1 multi device temperature sensor and RTC demo
1.0 5,702 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STEVAL-IFS017V1 Multiple-device temperature sensor and RTC demonstration board based on the STM32

Publications and Collaterals

Flyer

Description Version Size
pdf
STTS75
1.0 707 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STTS75DS2FActiveMSOP/TSSOP 8Tape And Reel-55125_Free SamplesDistributor reported inventory date: 2013-06-19
Distributor NameRegionStockMin. order
AVNETOrder NowAMERICA3540
FUTUREOrder NowAMERICA20001000
RS COMPONENTSOrder NowEUROPE4505
DIGIKEYOrder NowWORLDWIDE14761
Ecopack2PDF
XML
STTS75M2FActiveSO-8Tape And Reel-55125_Free SamplesDistributor reported inventory date: 2013-06-19
Distributor NameRegionStockMin. order
AVNETOrder NowAMERICA17230
FUTUREOrder NowAMERICA4631
RS COMPONENTSOrder NowEUROPE47105
DIGIKEYOrder NowWORLDWIDE40711
MOUSEROrder NowWORLDWIDE15671
Ecopack1 (*)PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback