ST Life.augmented

LIS344AHH

MEMS inertial sensor: High Full-Scale, High Bandwidth, Low-Noise Analog Accelerometer
  • Target Target

The LIS344AHH is a high-performance, high-bandwidth, low-noise three-axis linear accelerometer that includes a sensing element and an IC interface able to take information from the sensing element and provide an analog signal to the external world.

The sensing element, capable of detecting linear acceleration, is manufactured using a dedicated process developed by ST to produce inertial sensors and actuators in silicon.

The IC interface is manufactured using an ST proprietary CMOS process with a high level of integration. The dedicated circuit is trimmed to better match the characteristics of the sensing element.

The LIS344AHH has a user-selectable full scale of ±6 g or ±18 g and it is capable of measuring accelerations over a high bandwidth of 2.5 kHz for all axes. The device bandwidth may be reduced by using external capacitances.

The self-test capability allows the user to check the functioning of the system.

The LIS344AHH is available in a land grid array package (LGA) manufactured by ST.It is guaranteed to operate over an extended temperature range of -40 °C to +85 °C.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • 2.4 V to 3.6 V single supply operation
  • High full-scale ±6 g / ±18 g user-selectable
  • High bandwidth
  • Low noise
  • Output voltage, offset and sensitivity are ratiometric to the supply voltage
  • Factory-trimmed device sensitivity and offset
  • Embedded self test
  • RoHS/ECOPACK®compliant
  • High shock survivability (10000 g)

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS9885: MEMS inertial sensor: high full-scale, high bandwidth, low-noise analog accelerometer
1.0 396 KB

Application Notes

Description Version Size
pdf
AN2328: HID device coding example
1.1 54 KB
pdf
AN4156: Hardware abstraction layer for Android
1.0 370 KB

Technical Notes & Articles

Description Version Size
pdf
TN0018: Surface mounting guidelines for MEMS sensors in an LGA package
5.0 218 KB

Related Tools and Software

Related Tools and Software

Part Number Description
iNEMOEngine_PI3P PI3P engine PRO - platform independent
iNEMOEngine_PAAP PAAP engine PRO - Android Platform
iNEMOEngine_PW8 PW8 engine PRO - supports Win8 sensors

Publications and Collaterals

Brochure

Description Version Size
pdf
MEMS motion sensors
3,928 KB

White Paper

Description Version Size
pdf
Mechanical characterization and simulation of fracture processes in polysilicon MEMS
1.0 9,933 KB
pdf
Physical Sensors Drive MEMS Consumerization Waves
1.0 886 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
LIS344AHHTargetLLGA 16 4x4x1.5Tray_-8.4No availability reported, please contact our Sales officeEcopack2-
LIS344AHHTRTargetLLGA 16 4x4x1.5Tray_-No availability reported, please contact our Sales officeEcopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback