ESDAXLC6-1MY2
Extra low capacitance single line TVS-
Active
The ESDAXLC6-1MY2 is a single line Transil™ diode designed specifically for the protection of integrated circuits in portable equipment and miniaturized electronics devices subject to ESD transient over voltages. Packaged in μQFN-2L, it minimizes PCB consumption.
Key Features
- Extra low capacitance 0.35 pF max on a wide frequency spectrum (200 MHz - 3000 MHz)
- Unidirectional device
- Low clamping factor VCL/VBR
- Fast response time
- Very thin package: 0.55 mm max
- Low leakage current
- High ESD protection level
- High integration
- Suitable for high density boards
- Complies with the following standards
IEC 61000-4-2 level 4 MIL STD 883G-Method 3015-7: class 3B
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DS6650: Extra low capacitance single line TVS
|
2.0 | 156 KB |
Sample & Buy
Top| Part Number | Marketing Status | Package | Packing Type | Automotive Grade | Order From ST | Unit Price (US$)* @ 1000 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ESDAXLC6-1MY2 | Active | uQFN-2L | Tape And Reel | _ | - | .129 |
| Ecopack2 | PDF XML | ||||||||||||||||||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
|||||||||||||||||||||||||||||