ST Life.augmented

VND7020AJ-E

Double channel high-side driver with MultiSense analog feedback for automotive applications
  • NRND NRND

The VND7020AJ-E is a double channel high-side driver manufactured using ST proprietary VIPower®M0-7 technology and housed in PowerSSO-16 package. The device is designed to drive 12 V automotive grounded loads through a 3 V and 5 V CMOS-compatible interface, providing protection and diagnostics.

The device integrates advanced protective functions such as load current limitation, overload active management by power limitation and overtemperature shutdown with configurable latch-off.

A FaultRST pin unlatches the output in case of fault or disables the latch-off functionality.

A dedicated multifunction multiplexed analog output pin delivers sophisticated diagnostic functions including high precision proportional load current sense, supply voltage feedback and chip temperature sense, in addition to the detection of overload and short circuit to ground, short to VCCand OFF-state open-load.

A sense enable pin allows OFF-state diagnosis to be disabled during the module low-power mode as well as external sense resistor sharing among similar devices.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • General
  • Double channel smart high side driver with MultiSense analog feedback
  • Very low standby current
  • Compatible with 3 V and 5 V CMOS outputs
  • MultiSense diagnostic functions
  • Multiplexed analog feedback of: load current with high precision proportional current mirror, VCCsupply voltage and TCHIPdevice temperature
  • Overload and short to ground (power limitation) indication
  • Thermal shutdown indication
  • OFF-state open-load detection
  • Output short to VCCdetection
  • Sense enable/disable
  • Protections
  • Undervoltage shutdown
  • Overvoltage clamp
  • Load current limitation
  • Self limiting of fast thermal transients
  • Configurable latch-off on overtemperature or power limitation with dedicated fault reset pin
  • Loss of ground and loss of VCC
  • Reverse battery with external components
  • Electrostatic discharge protection

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS7213: Double channel high-side driver with MultiSense analog feedback for automotive applications
10.0 1,157 KB

User Manual

Description Version Size
pdf
UM1693: VIPower® M0-7 standard high-side drivers hardware design guide
1.0 9,019 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
VND7020AJ-E OrCAD model v4.1
4.1 45 KB

Related Tools and Software

Related Tools and Software

Part Number Description
EV-VND7020AJ VND7020AJ-E Evaluation Board
TwisterSIM Dynamic Electro-Thermal simulator for devices in VIPower technology

Sample & Buy

Top
No Results
Feedback Form
Customer Feedback