ST Life.augmented

EVALSP1340CPU

SPEAr1340 CPU evaluation board
  • active Active

The evaluation board revision 2.2 is used to enable quick evaluation and debugging of software for the SPEAr1340 embedded MPU. It acts as a learning tool for rapid familiarity with the features of the SPEAr1340, as well as providing a reference design to use as a starting point for the development of a final application board.

The EVALSP1340CPU board is equipped with interfaces to the high-speed peripherals embedded in SPEAr1340 device.

pdf Download
Data Brief

Key Features

  • SPEAr1340 embedded MPU
  • 4 DDR3 chips (32-bit) 1 GB
  • Serial NOR Flash, 8 MB
  • 8-bit NAND Flash, 2 Gb
  • 16-bit NAND Flash expansion connector
  • Audio stereo jack and microphone
  • Two USB 2.0 high speed host ports
  • One OTG 2.0 high speed port (Micro USB-AB)
  • One 10/100/1000 Ethernet port
  • One PCIe X1 Root Complex connector
  • One SATA connector
  • One SDIO connector
  • One UART serial port (up to 115 Kbaud)
  • LCD connectors (LVDS bus - TFT panel)
  • Camera module
  • MEMS (accelerometer & magnetometer)
  • Debug port (CPU JTAG connector)
  • 10" LCD kit - order code EVALSP1340LCD (optional)
  • CLCD Video HDMI transmitter plugboard - order code EVALSP1340HDM (optional)

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1632: EVALSP1340 evaluation board (rev. 2.2) for SPEAr1340
1.0 208 KB

User Manual

Description Version Size
pdf
UM1522: EVALSP1340CPU evaluation board, revision 2.2
3.0 450 KB
pdf
UM1535: Getting started with SPEArĀ® Linux support package (LSP 3.2.5)
2.0 486 KB

Release Notes

Description Version Size
pdf
RN0081: Linux support package (LSP) v3.2.3 for SPEAr eMPU family
2.0 218 KB
pdf
RN0082: Linux support package (LSP) v3.2.5 for SPEAr eMPU family
1.0 237 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
Getting started with Android for SPEAr eMPUs
94 KB
pdf
Getting started with Linux OS for SPEAr eMPUs
2.4 107 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
EVALSP1340 board Gerber files
1.0.0 1,683 KB
pdf
EVALSP1340CPU PCB dimensions and layouts
1.0.0 566 KB
zip
PCB trace length worksheet for EVALSP1340CPU board
1.0.0 32 KB

Bill of Materials

Description Version Size
pdf
EVALSP1340CPU BOM
1.0.0 285 KB

Schematic Pack

Description Version Size
pdf
EVALSP1340CPU schematics
1.0.0 512 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-SPEAR009 USB flasher for SPEAR
STSW-SPEAR014 Root Filesystem Flash Image for NAND (large page)
STSW-SPEAR016 Root Filesystem Flash Image for serial NOR
STSW-SPEAR018 EVALSP1340CPU Flash Images (XLoader/U-Boot/Linux)
STSW-SPEAR015 Root Filesystem Flash Image for NAND (small page)

License Agreement

Description Version Size
pdf
Evaluation products license agreement
1.0 126 KB

Sample & Buy

Top
Part Number Marketing StatusOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
EVALSP1340CPUActive-No availability reported, please contact our Sales officeNot compliant-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback