ST Life.augmented

STEVAL-IPR002V1

Data logger and event logger based on M24LR64-R EEPROM
  • active Active

The STEVAL-IPR002V1 is based on the M24LR64-R, a dual interface EEPROM which targets a wide range of applications such as industrial or medical equipment and consumer electronics.

RFID (13.56 MHz) and I2C serial communication are the two interfaces available with EEPROM. This demo is an autonomous battery-powered RFID tag with logging capability for recording and storing the sensor data of the following sensors: temperature sensor, humidity sensor, vibration, freefall, tamper and light.

The value of different sensors is stored inside the EEPROM and then at later stages these logged values can be retrieved over the RFID interface

for evaluation. This data logger can be inserted along with any transported article and this article

can then be tracked throughout the supply chain, and the data can be scanned at any point using an RFID reader.

This system can operate in two modes: data logger mode and event logger mode.

In data logger mode, the system reads all the sensor values once every second and stores the same inside EEPROM. The system stops logging the data when the allocated memory for a particular sensor gets filled.

In event logger mode, the system configures the threshold limits for each sensor. Whenever the sense value is outside the set threshold limits, it is stored in the EEPROM.

pdf Download Datasheet

Key Features

  • Evaluation system demonstrating dual communication interfaces (RF and I2C) of M24LR64 EEPROM
  • Demonstration board for recording temperature, motion (MEMS), humidity and light (photo diode) parameters in a dual EEPROM M24LR64-R
  • Two operation modes:RFID mode for reading and writing the EEPROM using an RFID kit (RFID starter kit reader used)I2C read and write using a microcontroller (STM8L used for demonstration)
  • An inductive antenna of 20 mm x 40 mm size for RF communication with starter kit RFID reader
  • Graphical user interface to evaluate the logged information from EEPROM
  • The board also works with an Android NFC application called DatalogV3
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1482: Data logger and event logger based on M24LR64-R EEPROM
3.0 254 KB

Application Notes

Description Version Size
pdf
AN2972: Designing an antenna for the M24LRxx-R and M24LRxxE-R dual interface I²C/RFID devices
6.1 1,480 KB

User Manual

Description Version Size
pdf
UM1479: STEVAL-IPR002V1: M24LR64-R based data logger and event logger
1.0 3,484 KB

Presentations & Training Material

Presentations

Description Version Size
ppt
Solutions for energy metering
1.0 3,070 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-IPR002V1 gerber files
1.0.0 80 KB

Bill of Materials

Description Version Size
pdf
STEVAL-IPR002V1 BOM
1.0.0 84 KB

Schematic Pack

Description Version Size
pdf
STEVAL-IPR002V1 schematics
1.0.0 38 KB

Associated Software

Related Tools and Software

Part Number Description
STSW-IPR002V1 Setup for evaluation board STEVAL-IPR002V1

Publications and Collaterals

Brochure

Description Version Size
pdf
Products and solutions for solar energy
1.0.0 1,318 KB

Sample & Buy

Top
Part Number Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-IPR002V1ActiveM24LR64-RBuy direct68.99Distributor reported inventory date: 2013-05-23
Distributor NameRegionStockMin. order
DIGIKEYOrder nowWORLDWIDE71
MOUSEROrder nowWORLDWIDE61
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback