ST Life.augmented

STEVAL-ILB008V1

4 x 18 W wide-range ballast based on the L6585DE combo IC
  • NRND NRND

The STEVAL-ILB008V1 is a wide-range lighting ballast capable of driving 4 x 18 W linear T8 fluorescent tubes.

The ballast is controlled by the L6585DE IC, which integrates PFC and half-bridge control circuits, relevant drivers, and the circuitry required to manage all lamp operating phases (pre-heating, ignition and run mode). Protection against failures such as lamp disconnection, anti-capacitive mode, and PFC overvoltage are guaranteed and achieved using a minimum number of external components.

An electronic ballast consumes less power and therefore dissipates less heat than an electromagnetic ballast. The energy saved is estimated to be in the range of 20-25% for a given lamp power. Moreover, an electronic solution allows for improved control of the filament current and lamp voltage during pre-heating, resulting in increased lamp life.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • Input voltage: 90 to 265 VRMS
  • Line frequency: 50/60 Hz
  • Capable of driving 4 x 18 W T8-type tubes
  • Power factor: > 0.98
  • THD: 10%
  • Average efficiency: 90%
  • EN55015 compliant
  • End-of-life detection
  • Broken lamp protection with adjustable timing
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0952: 4 x 18 W wide-range ballast based on the L6585DE combo IC
2.1 111 KB

Application Notes

Description Version Size
pdf
AN3040: STEVAL-ILB008V1 4 x 18 W/T8 ballast driven by L6585DE
2.1 692 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
Gerber files for STEVAL-ILB008V1 board
1.0 122 KB

Bill of Materials

Description Version Size
pdf
BOM for STEVAL-ILB008V1 board
1.0 26 KB

Schematic Pack

Description Version Size
pdf
Board schematics for STEVAL-ILB008V1 board
2.1 51 KB

License Agreement

Description Version Size
pdf
Evaluation products license agreement
1.0 126 KB
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
STEVAL-ILB008V1NRNDL6585DE-104No availability reported, please contact our Sales officeEcopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback