ST Life.augmented

STEVAL-ILD003V1

Analog wall dimmer for CFL/LED lamps based on the TS820 (EU version 220 V)
  • active Active

The STEVAL-ILD003V1 demonstration board is designed to propose a low-cost analog dimmer topology using a sensitive SCR TS820-600FP. The dimmer can drive typical low-consumption lamps, particularly CFL and LED dimmable lamps.

Through-hole technology is used for the most important components such as LC filter, gate resistor, turn-on delay capacitor, etc., in order to allow board modification, if needed.

The STEVAL-ILD003V1 eliminates flickering thanks to its continuous current applied through the sensitive SCR gate. This dimmer could easily replace a standard low-cost analog Triac light dimmer using a Diac-controlled circuit.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • Operation for 2-wire wall dimmer
  • Leading-edge control (compatible with all lamps commonly found on the market)
  • Operation on 230 V line rms voltage (198 to 264 V) and 50 Hz or 60 Hz line frequency
  • Dimmable power range with halogen, CFL and LED lamps (without heatsinks mounted on SCRs1):
  • 3 to 350 W for 230 V rms line
  • Maximum operating ambient temperature: 60 °C
  • Power efficiency @ 350 W / 230 V > 99%
  • Standby losses @ 230 V < 0.5 W (could be reduced to 0 if potentiometer features a mechanical switch to open the circuit at minimum setting)
  • RoHS compliant
  • Compliance with EMC standards
  • IEC 61000-4-4: criteria A for more than 2 kV
  • Compliant with EN55015 with 350 W / 230 V halogen lamp

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1471: Analog wall dimmer for CFL/LED lamps based on the TS820 (EU version 220 V)
3.0 190 KB

User Manual

Description Version Size
pdf
UM1512: STEVAL-ILD003V1: SCR dimmer, EU version
2.0 929 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-ILD003V1 gerber files
2.1 54 KB

Bill of Materials

Description Version Size
pdf
STEVAL-ILD003V1 BOM
4.1 40 KB

Schematic Pack

Description Version Size
pdf
STEVAL-ILD003V1 schematics
2.1 113 KB

License Agreement

Description Version Size
pdf
Evaluation products license agreement
1.0 126 KB
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
STEVAL-ILD003V1ActiveTS820Buy Direct85.75Distributor reported inventory date: 2016-02-12
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA10
P&SOrder NowASIA/PACIFIC11
DIGIKEYOrder NowWORLDWIDE31
MOUSEROrder NowWORLDWIDE31
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback