ST Life.augmented

STEVAL-ILL057V1

200 W, digital 4-LED channels demonstration board with STLUX385A-controlled current regulation and dimming
  • active Active

The STEVAL-ILL057V1 product evaluation board is a complete and configurable solution for managing four independent high-brightness LED channels using the STLUX385A digital controller. The STLUX385A is part of STMicroelectronics’ Masterlux™ family and embeds advanced peripherals tailored to generate high resolution PWM signals (SMED).

The STEVAL-ILL057V1 implements inversed buck topology to drive each LED channel. The SMED technology integrated in the STLUX385A regulates the LED current, exploiting the fixed off-time (FOT) principle. Each channel can generate output current in the range of 250 mA to 1 A.

The number of LEDs, the current and the PWM dimming point can be set through the command interpreter, accessible via the serial interface. Dimming can also be manually adjusted via the three on-board buttons.

The evaluation board can be optionally controlled via a DALI interface. The DALI connection board is available separately (part number STEVAL-ILM001V1). The STLUX385A DALI software drivers and application firmware are available.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • Based on the STLUX385A digital controller
  • Up to 200 W
  • 4 LED channels
  • Adjustable LED current and dimming
  • Adaptive voltage compensation
  • Real-time fault detection and protection (e.g: short or open circuit)
  • Serial interface
  • DALI (optional)
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2077: 200 W, digital 4 LED-channel evaluation board with STLUX385A-controlled current regulation and dimming
1.0 989 KB

Application Notes

Description Version Size
pdf
AN4460: STEVAL-ILL057V1: four independent high brightness LED
1.0 1,798 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-ILL057V1 gerber files
1.0 225 KB

Bill of Materials

Description Version Size
pdf
STEVAL-ILL057V1 BOM
1.0 11 KB

Schematic Pack

Description Version Size
pdf
STEVAL-ILL057V1 schematics
1.0 949 KB

License Agreement

Description Version Size
pdf
Evaluation products license agreement
1.0 126 KB
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
STEVAL-ILL057V1ActiveSTLUX385ABuy Direct115.15Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE50
DIGIKEYOrder NowWORLDWIDE41
MOUSEROrder NowWORLDWIDE101
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback