ST Life.augmented

STEVAL-ILL056V1

3 A buck LED driver board based on the LED5000
  • active Active

The STEVAL-ILL056V1 is a product evaluation board based on the LED5000, an 850 kHz fixed switching frequency monolithic step-down DC-DC converter designed to operate as a precise constant current source with an adjustable current capability up to 3 A DC. The embedded PWM dimming circuitry features LED brightness control. The regulated output current level is set by connecting a sensing resistor to the feedback pin. The 200 mV typical RSENSE voltage drop enhances performance in terms of efficiency. The size of the overall application is minimized thanks to the high switching frequency and its compatibility with ceramic output capacitors. The device is fully protected against overheating, overcurrent and output short-circuit.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • 5.5 V to 48 V operating input voltage range
  • 850 kHz fixed switching frequency
  • 200 mV typ. current sense voltage drop
  • Buck / buck-boost / floating boost topologies
  • PWM dimming
  • ±3% output current accuracy over temperature
  • 200 mOhm typical RDS(on)
  • Peak current mode architecture
  • Short-circuit protection
  • Compliant with ceramic output capacitors
  • Inhibit for zero current consumption
  • Thermal shutdown
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2118: 3 A buck LED driver board based on the LED5000
1.0 102 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-ILL056V1 gerber files
1.0 267 KB

Bill of Materials

Description Version Size
pdf
STEVAL-ILL056V1 BOM
1.0 38 KB

Schematic Pack

Description Version Size
pdf
STEVAL-ILL056V1 schematics
1.0 19 KB

License Agreement

Description Version Size
pdf
Evaluation products license agreement
1.0 126 KB
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
STEVAL-ILL056V1ActiveLED5000Buy Direct34.3Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE20
DIGIKEYOrder NowWORLDWIDE121
MOUSEROrder NowWORLDWIDE91
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback