ST Life.augmented

STEVAL-ILL068V1

STLUX385A product evaluation board
  • active Active

The STEVAL-ILL068V1 helps designers to familiarize themselves with the STLUX385A device and the innovative SMED (state machine, event driven) functionality.

A convenient GUI helps to quickly generate the SMED configuration appropriate for the desired application. The external pins make it easy to insert SMED events and capture the SMED-controlled PWM clock. Alternatively, the application circuit can be driven directly from the product evaluation board.

A dedicated UART TTL to USB cable is available for communication with the STLUX385A. The cable is used to connect the board to a PC running a terminal utility.

Application-wise, the serial interface can be used to extend the STLUX communication capabilities via a Bluetooth®, Wi-Fi or powerline modem.

The STEVAL-ILL068V1 can be powered up in three different ways: using an external power supply, via the USB TTL cable or via the SWIM interface.

The board features several free footprint areas, ideal for connecting power drivers or amplifiers.

An additional free PCB footprint allows the user to connect a quartz clock, which can be used in place of the STLUX385A internal clocks.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • All STLUX385A pins available on connectors
  • Convenient tool for testing SMEDs
  • USB, external or SWIM power supply
  • Four SOT23-6 footprint areas
  • One SO8 footprint area available
  • One external clock (HSE) footprint area
  • Reset button
  • Serial USB TTL cable available
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2287: STLUX385A product evaluation board
2.0 547 KB

Application Notes

Description Version Size
pdf
AN4656: Bootloading procedure for STLUX™ and STNRG™ digital controllers
2.0 635 KB

User Manual

Description Version Size
pdf
UM1753: Description of STLUX385A peripheral library
1.0 267 KB
pdf
UM1760: STLUX™ SMED configurator 1.0
1.1 2,678 KB
pdf
UM1763: Description of STLUX385A examples kit
1.0 418 KB
pdf
UM1792: STLUX385A development environment
1.0 1,704 KB
pdf
UM1981: SMED configurator v2.0 for STLUX™ and STNRG digital controllers
1.0 3,558 KB
pdf
UM2001: Standard peripheral library for STLUX™ and STNRG digital controllers
1.0 703 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-ILL068V1 gerber files
1.0 123 KB

Bill of Materials

Description Version Size
pdf
STEVAL-ILL068V1 BOM
1.0 8 KB

Schematic Pack

Description Version Size
pdf
STEVAL-ILL068V1 schematics
1.0 460 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-STLUXLIB01 STLUX385A Peripheral Library
ST-LINK/V2 ST-LINK/V2 in-circuit debugger/programmer for STM8 and STM32
STSW-STLUXSMED01 STLUX385A SMED Configurator

Publications and Collaterals

Flyer

Description Version Size
pdf
STLUX™
1.0 874 KB

License Agreement

Description Version Size
pdf
Evaluation products license agreement
1.0 126 KB
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
STEVAL-ILL068V1ActiveSTLUX385ABuy Direct40.42Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE30
DIGIKEYOrder NowWORLDWIDE51
MOUSEROrder NowWORLDWIDE91
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback