ST Life.augmented

STEVAL-MKI013V1

Standard DIL 24 socket-compatible adapter board for testing the LIS302DL
  • active Active

The STEVAL-MKI013V1 is an adapter board designed to allow the evaluation of the LIS302DL, a low-power 3-axis linear accelerometer with digital output. The adapter board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

The STEVAL-MKI0013V1 is designed to be plugged into a standard DIL 24 socket. It provides the user with the complete LIS302DL pinout, and comes ready-to-use with the required decoupling capacitors on the Vdd power supply line.

The pin out of the adapter is designed to be fully compatible with all other available adapter boards, making it possible to switch from one sensor to another easily during device evaluation without the need for board redesign.

pdf Download Datasheet

Key Features

  • Complete LIS302DL pinout in standard DIL 24 socket

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0614: Standard DIL 24 socket-compatible adapter board for testing the LIS302DL
1.1 87 KB

User Manual

Description Version Size
pdf
UM0701: Getting started with the STEVAL-MKI032V1, STM32-MEMS demonstration board
1.2 1,595 KB
pdf
UM0979: STEVAL-MKI109V1 and STEVAL-MKI109V2 - eMotion motherboards for MEMS adapter boards
2.0 1,156 KB
pdf
UM1049: Unico GUI: software guide
2.0 1,837 KB
pdf
UM1064: Software guide for Unico Lite
2.0 349 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
PCB layout
1.0 14 KB

Bill of Materials

Description Version Size
pdf
Bill of materials
1.0 7 KB

Schematic Pack

Description Version Size
pdf
Board schematic
1.0 17 KB

Associated Software

Related Tools and Software

Part Number Description
STSW-MEMS014 Setup for Unico Lite

Sample & Buy

Top
Part Number Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-MKI013V1ActiveLIS302DLBuy direct43.9Distributor reported inventory date: 2013-05-17
Distributor NameRegionStockMin. order
ARROWOrder nowAMERICA118
AVNETOrder nowAMERICA160
FARNELLOrder nowEUROPE61
RS COMPONENTSOrder nowEUROPE21
DIGIKEYOrder nowWORLDWIDE121
MOUSEROrder nowWORLDWIDE31
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback