ST Life.augmented

ANT1-M24LR-A

45 mm x 75 mm antenna reference board for M24LR64-R
  • NRND NRND

The ANT1-M24LR-A antenna reference board is a ready-to-use PCB that features an M24LR64-R Dual Interface EEPROM IC connected to a 45 mm x 75 mm 13.56 MHz etched RF antenna on one side, and to an I2C bus on the other side.

It allows system designers to evaluate the M24LR64-R IC performance and capabilities, and to get started with their design.

ANT1-M24LR-A Gerber files are available from http://www.st.com.

pdf Download Datasheet

Key Features

  • Ready-to-use printed circuit board (PCB) including45 mm x 75 mm 13.56 MHz inductive antenna etched on the PCBI2C connector

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1090: 45 mm x 75 mm antenna reference board for the M24LR64-R Dual Interface EEPROM
1.0 72 KB

Application Notes

Description Version Size
pdf
AN2972: Designing an antenna for the M24LRxx-R and M24LRxxE-R dual interface I²C/RFID devices
6.1 1,480 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
dual interface EEPROM evaluation kits and boards
1.0.0 3,743 KB
pdf
dual interface EEPROM wireless range
1.0.0 370 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
Gerber files for ANT1-M24LR-A reference design
24.03.10 59 KB

Associated Software

Related Tools and Software

Part Number Description
STSW-M24LR011 M24LR/CR95 application software setup file
STSW-M24LR012 Nfcv-Reader Android App sample code

Publications and Collaterals

Flyer

Description Version Size
pdf
Dual Interface EEPROMs
2,376 KB

Sample & Buy

Top
Part Number Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
ANT1-M24LR-ANRNDM24LR64-RBuy direct36.03Distributor reported inventory date: 2013-05-17
Distributor NameRegionStockMin. order
FARNELLOrder nowEUROPE21
MOUSEROrder nowWORLDWIDE131
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback