ST Life.augmented

M24SR-DISCOVERY

Discovery kit for the M24SR series - Dynamic NFC/RFID tag
  • active Active

The M24SR-DISCOVERY is a demonstration kit to evaluate the features and capabilities of the M24SR series and is based on the M24SR64 device. Two versions of this kit are available: the Standard Edition and the Premium Edition.

The Premium Edition includes all of the Standard edition features, plus a headset and a Bluetooth module to demonstrate the convenience to pair it with a smartphone via NFC.

The M24SR64 device is a dynamic NFC/RFID tag IC with a dual interface. It embeds a 64 Kbits EEPROM memory. It can be operated from an I2C interface or by a 13.56 MHz RFID reader or an NFC phone.

The I2C interface uses a two-wire serial interface, consisting of a bidirectional data line and a clock line. It behaves as a slave with respect to the I2C protocol.

The RF protocol is compatible with ISO/IEC 14443 Type A and NFC Forum Type 4 Tag.

The board is powered through the USB bus. It also includes a microcontroller STM32F103 to drive the EEPROM via I2C and the LCD screen via SPI bus.

The M24SR-DISCOVERY (MB1138) schematics, BOM, gerber files, drivers and firmware can be downloaded from www.st.com.

pdf Download
Data Brief

Key Features

  • Ready-to-use printed circuit board (PCB) including:
  • M24SR64-Y Dynamic NFC/RFID tag
  • 31 mm x 30 mm 13.56 MHz double layer inductive antenna etched on the PCB (ANT14)
  • STM32F103RGT6 64LQFP 32-bit microcontroller, with 1Mbytes of Flash memory
  • LCD Color Screen (320*200 pixels)
  • Different color LEDs
  • USB microB connector for board powering
  • JTAG connector for microcontroller firmware upgrade and debug
  • Joystick for menu selection
  • M24SR-DISCO-PREM specific features:
  • Bluetooth module with audio outputs connected to Jack 3.5
  • Headset

Image

M24SR-DISCOVERY Evaluation Board

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2144: Discovery kit for the M24SR series Dynamic NFC/RFID tag
3.0 319 KB

Application Notes

Description Version Size
pdf
AN4420: M24SR Programmer’s Application Note (based on M24SR-DISCOVERY Firmware)
1.0 804 KB

User Manual

Description Version Size
pdf
UM1705: Discovery kit for the M24SR series Dynamic NFC/RFID tag Premium and Standard Editions
2.0 571 KB
pdf
UM1706: M24SR-DISCOVERY firmware
1.0 621 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
Gerber files for M24SR-DISCOVERY
2.0 299 KB

Bill of Materials

Description Version Size
pdf
Bill of materials for M24SR-DISCOVERY premium version
29 KB
pdf
Bill of materials for M24SR-DISCOVERY standard version
29 KB

Schematic Pack

Description Version Size
pdf
Schematics for M24SR-DISCOVERY
1.0 1,264 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-M24SR003 Source code for M24SR Android App
STSW-M24SR002 Executable file for M24SR Android App
MATRIX-M24SR Matrix of multiple antenna for M24SR - Not for sale -
STSW-95HF002 PC software source code example for DEMO-CR95HF-A board (AN3954)
STSW-M24SR005 Source code for M24SR Multi NDEF Android App
STSW-M24SR001 Firmware for STM32F103 to communicate through the I2C interface to the M24SR device
STSW-95HF001 PC software executable for DEMO-CR95HF-A board (UM1084)
STSW-M24SR004 Executable file for M24SR Multi NDEF Android App

License Agreement

Description Version Size
pdf
Evaluation products license agreement
1.0 126 KB

Sample & Buy

Top
Part Number Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
M24SR-DISCO-PREMActiveM24SR64-Y Buy Direct60.02Distributor reported inventory date: 2015-09-05
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA40
ANGLIA LiveOrder NowEUROPE31
ARROWOrder NowEUROPE780
Farnell Element14Order NowEUROPE91
RUTRONIKOrder NowEUROPE51
MOUSEROrder NowWORLDWIDE41
Ecopack2-
M24SR-DISCO-STDEvaluationM24SR64-Y -24No availability reported, please contact our Sales officeEcopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback