ST Life.augmented

STEVAL-MKI127V1

Ultra stable 3-axis gyro based on the L3GD20
  • Preview Preview

The STEVAL-MKI127V1 demonstration board represents an ultra stable 3-axis gyroscope application based on MEMS technology, offering high quality and performance at a low price. Utilizing ST’s L3GD20 low-power 3-axis angular rate sensor and ARM Cortex-M3 processor, it offers users an unprecedented level of fine tuning/programming to meet the needs of professionals and hobbyists alike. It is ideal for any number of UAV, conventional aircraft, platform stabilization (such as camera mounts), or general robotics projects, as well as providing optimal performance for competitive RC airplane and recreational flying.

The STEVAL-MKI127V1 was designed by Bluelight Technologies Co. Ltd.

For the complete user manual and PC tools (intuitive, easy-to-use software for detailed user programming and graphical real-time data monitoring), download from:

http://www.bluelight-tech.com/BL-3GMod.htm

pdf Download Datasheet

Key Features

  • USB / PC connection for setup and upgrade (USB and/or UART connection)
  • Ultra stable over temperature and time
  • Operational temperature: -30 °C to +85 °C
  • ST L3GD20 MEMS rate sensor
  • ARM Cortex-M3 processor for control and I/O
  • UART connection for system developers
  • Filters:Low passHigh pass (programmable)Kalman (programmable)Rolling average (programmable)
  • Control algorithm:PID (proportional, integrative, differential)All gain parameters programmable (+3 external pots)
  • Input Tx/Rx matching:Matching to any RC transmitterAllows a low cost system with high end features
  • Curves (input stick curves):Many standard and also x4 use programmableGood for aircraft control at low cost
  • Mixing functions / trim:Pitch into roll for “Wing” aircraftPower in and out (for curve transformation)Trim and range adjustments for fine tuning
  • 3 PWM inputs and 6 outputs for control signals:PitchRollYaw
  • 1 x UART for 16-bit raw X, Y, Z rate and 8-bit temperature digital data out and PC connection
  • Highly programmable for multiple applications
  • Variable input voltage (20 V to 5 V, or down to 3.3 V)
  • LED displays to show gyro operation
  • Factory calibrated
  • Size, power and weight35 x 35 mm PCB45 mA during normal operationWeight: 8.5 g
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1769: Ultra stable 3-axis gyro based on L3GD20
1.0 221 KB

Associated Software

Related Tools and Software

Part Number Description
STSW-MKI127V1 Setup for evaluation board STEVAL-MKI127V1

Sample & Buy

Top
Part Number Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-MKI127V1ActiveL3GD20Buy direct90.65Distributor reported inventory date: 2013-05-24
Distributor NameRegionStockMin. order
ARROWOrder nowEUROPE20
DIGIKEYOrder nowWORLDWIDE41
MOUSEROrder nowWORLDWIDE21
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback