ST Life.augmented

STM32-SK/RAIS

Raisonance REva starter kit for STM32 MCUs, includes RLink
  • active Active

The Raisonance REva Starter Kits are complete, low-cost solutions for starting application development and evaluating the features of STMicroelectonics ARM® Cortex™-M3, ARM966E™ and ARM7TDMI™ core-based microcontrollers. Kits come with all the hardware and software that developers need to start developing applications, including the

REva evaluation board, microcontrollers, embedded RLink JTAG in-circuit debugger/programmer and Raisonance Integrated Development Environment (RIDE).

The REva starter kits are available for a full range of 32-bit and 8-bit microcontrollers.

For more information, refer to the microcontrollers support site on www.st.com.

pdf Download
Data Brief

Key Features

  • Raisonance software toolset with:
  • GNU C compiler
  • RIDE integrated development environment
  • High-level language debugger, editor, project manager and SIMICE simulator
  • RFlasher dedicated programming interface
  • Embedded RLink in-circuit debugger/programmer with USB interface to host PC and 20-pin JTAG application interface
  • Unlimited programming of the target device
  • Debugging of applications with debug code limitation up to 64 Kbytes
  • Interchangeable daughterboards featuring different target microcontrollers allowing development of applications for a wide range of ST microcontrollers
  • REva universal evaluation motherboard with:
  • One standard SO-DIMM connector to plug in interchangeable daughterboards.
  • Digital and analog I/O evaluation features, including on-board LEDs, buttons, switches, external analog connector, temperature sensor and potentiometer
  • I²C EEPROM and bus
  • RS-232 driver and 2 DB9 connectors
  • Prototyping area
  • VDD settings for 1.8V, 3.3V and 5V
  • USB powered, no external power required

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0206: Raisonance REva starter kits for ST ARM core-based microcontrollers
8.0 138 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
STM32 for makers Releasing your creativity
15.10 1,128 KB

License Agreement

Description Version Size
pdf
Evaluation products license agreement
1.0 126 KB

Sample & Buy

Top
Part Number Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM3210B-SK/RAISActiveWith STM32F103RB (128KB flash) MCU device-209Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA20
Ecopack1-
STM3210C-SK/RAISActiveWith STM32F107VC (256KB flash) MCU deviceBuy Direct243.77Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA20
MOUSEROrder NowWORLDWIDE31
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback