ST Life.augmented

ST-LINK/V2

ST-LINK/V2 in-circuit debugger/programmer for STM8 and STM32
  • active Active

The ST-LINK/V2 is an in-circuit debugger and programmer for the STM8 and STM32 microcontroller families. The single wire interface module (SWIM) and JTAG/serial wire debugging (SWD) interfaces are used to communicate with any STM8 or STM32 microcontroller located on an application board.

In addition to providing the same functionalities as the ST-LINK/V2, the ST-LINK/V2-ISOL features digital isolation between the PC and the target application board. It also withstands voltages of up to 2500 VRMS.

STM8 applications use the USB full speed interface to communicate with STMicroelectronic’s ST Visual Develop (STVD) or ST Visual Program (STVP) software.

STM32 applications use the USB full speed interface to communicate with Atollic, IAR, Keil or TASKING integrated development environments.

pdf Download
Data Brief

Key Features

  • 5 V power supplied by a USB connector
  • USB 2.0 full speed compatible interface
  • USB standard A to mini B cable
  • SWIM specific features
  • 1.65 V to 5.5 V application voltage supported on SWIM interface
  • SWIM low-speed and high-speed modes supported
  • SWIM programming speed rate: 9.7 Kbytes/s in low speed and 12.8 Kbytes/s in high speed
  • SWIM cable for connection to the application via an ERNI standard vertical connector (ref: 284697 or 214017) or horizontal connector (ref: 214012)
  • SWIM cable for connection to the application via a pin header or a 2.54 mm pitch connector
  • JTAG/serial wire debugging (SWD) specific features
  • 1.65 V to 3.6 V application voltage supported on the JTAG/SWD interface and 5 V tolerant inputs
  • JTAG cable for connection to a standard JTAG 20-pin pitch 2.54 mm connector
  • JTAG supported
  • SWD and serial wire viewer (SWV) communication supported
  • Direct firmware update feature supported (DFU)
  • Status LED which blinks during communication with the PC
  • Operating temperature 0 to 50 °C
  • 2500 VRMS high isolation voltage (ST-LINK/V2-ISOL only)

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1275: ST-LINK/V2 in-circuit debugger/programmer for STM8 and STM32
3.0 94 KB

User Manual

Description Version Size
pdf
UM1075: ST-LINK/V2 in-circuit debugger/programmer for STM8 and STM32
6.0 514 KB

Hardware Resources

Bill of Materials

Description Version Size
zip
ST-LINK/V2 BOM
B-01 13 KB
zip
ST-LINK/V2-ISOL BOM
B-03 13 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-LINK004 STM32 ST-LINK utility
STSW-LINK005 ST-LINK/V2 firmware upgrade
STSW-LINK009 ST-Link, ST-Link/V2, ST-Link/V2-1 USB driver signed for XP, Windows7, Windows8

License Agreement

Description Version Size
pdf
Evaluation products license agreement
1.0 126 KB

Sample & Buy

Top
Part Number Marketing StatusGeneral DescriptionSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
ST-LINK/V2ActiveST-LINK/V2 in-circuit debugger/programmer for STM8 and STM32Buy Direct20.82Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA1930
AVNETOrder NowAMERICA580
ANGLIA LiveOrder NowEUROPE31
ARROWOrder NowEUROPE50
Farnell Element14Order NowEUROPE19171
RS COMPONENTSOrder NowEUROPE10791
RUTRONIKOrder NowEUROPE801
DIGIKEYOrder NowWORLDWIDE14231
FUTUREOrder NowWORLDWIDE71
MOUSEROrder NowWORLDWIDE1001
Ecopack1-
ST-LINK/V2-ISOLActiveST-LINK/V2 in-circuit debugger/programmer for STM8 and STM32With digital isolationBuy Direct77.17Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA130
ARROWOrder NowEUROPE40
Farnell Element14Order NowEUROPE2791
RS COMPONENTSOrder NowEUROPE811
FUTUREOrder NowWORLDWIDE121
MOUSEROrder NowWORLDWIDE761
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback