ST Life.augmented

STM32-D/RAIS

STM32 MCU daughter board for use with Raisonance REva starter kits
  • active Active

The Raisonance REva Starter Kits are complete, low-cost solutions for starting application development and evaluating the features of STMicroelectonics ARM® Cortex™-M3, ARM966E™ and ARM7TDMI™ core-based microcontrollers. Kits come with all the hardware and software that developers need to start developing applications, including the

REva evaluation board, microcontrollers, embedded RLink JTAG in-circuit debugger/programmer and Raisonance Integrated Development Environment (RIDE).

The REva starter kits are available for a full range of 32-bit and 8-bit microcontrollers.

For more information, refer to the microcontrollers support site on www.st.com.

pdf Download
Data Brief

Key Features

  • Raisonance software toolset with:
  • GNU C compiler
  • RIDE integrated development environment
  • High-level language debugger, editor, project manager and SIMICE simulator
  • RFlasher dedicated programming interface
  • Embedded RLink in-circuit debugger/programmer with USB interface to host PC and 20-pin JTAG application interface
  • Unlimited programming of the target device
  • Debugging of applications with debug code limitation up to 64 Kbytes
  • Interchangeable daughterboards featuring different target microcontrollers allowing development of applications for a wide range of ST microcontrollers
  • REva universal evaluation motherboard with:
  • One standard SO-DIMM connector to plug in interchangeable daughterboards.
  • Digital and analog I/O evaluation features, including on-board LEDs, buttons, switches, external analog connector, temperature sensor and potentiometer
  • I²C EEPROM and bus
  • RS-232 driver and 2 DB9 connectors
  • Prototyping area
  • VDD settings for 1.8V, 3.3V and 5V
  • USB powered, no external power required

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0206: Raisonance REva starter kits for ST ARM core-based microcontrollers
8.0 138 KB

User Manual

Description Version Size
pdf
UM0100: ST7MDT25-DVP3 probe user guide
1.4 1,539 KB
pdf
UM0106: ST7MDT20-DVP3 Probe User Guide
1.6 1,520 KB
pdf
UM0107: ST7MDT10-DVP3 Probe User Guide
2.2 1,318 KB
pdf
UM0139: ST7MDT10-EMU3 probe user guide
6.1 3,030 KB

Sample & Buy

Top
Part Number Marketing StatusGeneral DescriptionSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM32103B-D/RAISActiveSTM32 MCU daughter board for use with Raisonance REva starter kitsWith STM32F103RB (128KB flash) MCU deviceBuy Direct86.97Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA50
MOUSEROrder NowWORLDWIDE81
Ecopack1-
STM32107C-D/RAISActiveSTM32 MCU daughter board for use with Raisonance REva starter kitsWith STM32F107VC (256KB flash) MCU deviceBuy Direct122.5Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA50
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback