ST Life.augmented

STM32-MAT/TARGET

STM32 embedded target for MATLAB and Simulink (RN0087)
  • active Active

The STM32 Embedded Target enables you to quickly deploy your application models in MATLAB and Simulink to STM32 MCUs.

STM32-MAT/TARGET allows running Simulink applications models for STM32 MCUs.

In a first step, run Simulink application models, using Processor In the Loop (PIL) configuration and USART communication link. Results are the Code generation report and the Code execution profiling report.

In a second step, STM32 Embedded Target provides a Simulink blockset library, containing STM32 peripherals, to manage peripherals data. The generated code can be built and downloaded on the target.

pdf Download
Data Brief

Key Features

  • Simulink applications configuration for STM32 microcontrollers.
  • STM32 configuration is done with STM32CubeMX
  • Automatic "C" code generation for STM32 is based on STM32Cube HAL libraries.
  • Processor In the Loop (PIL) with USART RTioStream
  • Reporting:
  • Code generation
  • Code execution profiling
  • STM32 peripherals Simulink library models

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1926: STM32 embedded target for MATLAB and Simulink
3.0 96 KB

Technical Notes & Articles

Description Version Size
pdf
TN0072: Software toolchains and STM32 features
2.4 98 KB

Release Notes

Description Version Size
pdf
RN0087: STM32 embedded target for MATLAB® and Simulink® release 4.3
8.0 210 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
Code Generation for STM32 MCUs using MATLAB® and Simulink®
1.0.0 1,028 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
STM32Cube eases STM32 development
16.01 464 KB

Brochure

Description Version Size
pdf
STM32 32-bit MCU family - Leading supplier of ARM® Cortex®-M microcontrollers
16.02 1,184 KB

Get Software

Top
Part Number VersionMarketing StatusOrder From ST
STM32-MAT/TARGET4.3.0ActiveDownload

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.