ST Life.augmented

STR910-EVAL

STR910F evaluation board with LCD, LEDs, UART, CAN, USB, Ethernet, Motor control connector, audio circuit (record and playback)
  • Obsolete

The STR910 evaluation board (STR910-EVAL) is a complete, development platform for STMicroelectronic’s ARM® core-based STR91xF microcontrollers. Based on a cost effective, flexible and open design, STR910-EVAL allows easy demonstration of STR91xF capabilities and enables rapid evaluation of the microcontroller’s peripherals and other features.

It includes the high performance STR910F microcontroller, which is based on the ARM966ES core and includes Pre-fetch Queue and Branch cache, full speed USB 2.0 compatible port, Ethernet 100/10 interface, Embedded MAC, CAN 2.0B compliant interface, large Dual Bank Flash memory, large SRAM and many peripherals.

The STR910-EVAL features a complete range of connectors and hardware features for developing applications based on STR91xF peripherals including motor control, USB, Ethernet, and RS232 connectors, microphone, speaker, joystick, LCD display and IrDA.

The STR910-EVAL uses a JTAG standard interface to connect to your host PC via any of a range of in-circuit emulators (ICE) for ARM core-based microcontrollers. In addition the STR910EVAL includes an ETM connector that allows you to take advantage of the MCU’s Embedded Trace Macrocell (ETM) during debugging, using an ICE with trace add-on or trace capability.

pdf Download
Data Brief

Key Features

  • Three 5V power supply options: jack, USB connection or a daughter board
  • RTC with tamper detection
  • Audio play and record
  • 3 RS232 connectors with support of full modem control on one connector
  • Infrared Data Access (IrDA)
  • USB 2.0 compliant with full-speed (12 Mb/s) data transmission
  • CAN 2.0B connection
  • Inductor Motor Control connector with 6 PWM output, Emergency Stop and Tachometer input
  • IEEE-802.3-2002 compliant Ethernet connection
  • Debug support via 20-pin JTAG connector
  • 38-pin ETM connector for optional connection to STR9 trace module
  • Dot-matrix LCD module
  • Joystick with 4-direction control and selector
  • Extension connectors for daughter board or wrapping board

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0249: Evaluation board for STR91xF
1.2 84 KB

Application Notes

Description Version Size
pdf
AN2361: Interfacing with the STR91x software library using Configuration and Programming Software (CAPS)
1.1 533 KB

User Manual

Description Version Size
pdf
UM0174: STR910-EVAL evaluation board
3.2 1,637 KB
pdf
UM0244: FlashLINK JTAG programming cable for STR9
2.2 147 KB

Hardware Resources

Schematic Pack

Description Version Size
zip
Description of STR910 evaluation board and implemented features.Includes archived board schematics for production.
3.0 3,429 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-STR7044 STR75x Standard Software Library

Sample & Buy

Top
No Results
Feedback Form
Customer Feedback