ST Life.augmented

STEVAL-IPE003V1

Electricity Meter (mono phase) - Measurement Board / 1 Current Transformer + Shunt
  • NRND NRND

This metering module can be used to build a Class 0.5 Single-phase standalone or microprocessor based meter with or without Tamper detection for power line systems of UNOM= 140 to 300VRMS, INOM/IMAX= 2/20ARMS, fLIN= 45 to 65Hz and TAMB= -40 to +85 ˚C.

In standalone mode, a stepper motor display should be connected to pins W5 and W6. A user can select the type of stepper or the constant of output pulse frequency by changing LVS or KMOT configurators respectively.

In Microprocessor based mode, a control board with a microprocessor should be connected to the male connector P1 of the module using a 10-wire flat cable.

pdf Download
Datasheet

Key Features

  • Single-phase, 0.5 class accuracy guaranteed
  • UNOM(RMS) = 140 to 300V, INOM/IMAX(RMS) = 2/20A, fLIN= 45 to 65Hz, TAMB= -40 to +85 ˚C
  • Tamper detection for power line systems
  • LED checking for: Functioning No Load Condition Tamper Detection Reverse Energy Direction
  • Stepper Motor Display Connector
  • Capacitive Power Supply
  • SPI Interface Connector: Active, Reactive Apparent Power consumption VRMS, IRMS and Line Frequency Status

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS4590: Electricity meter (mono phase) - measurement board 1 current transformer + shunt
1.2 209 KB

User Manual

Description Version Size
pdf
UM0997: STEVAL-IPP001V2: E-meter demonstration board with PLM
1.2 1,925 KB
pdf
UM1082: STPM01/10 single-phase meter demonstration boards
1.0 389 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
PCB layout
1.0 178 KB

Bill of Materials

Description Version Size
pdf
Bill of materials
1.0 59 KB

Schematic Pack

Description Version Size
pdf
Board schematic
1.0 44 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-IPE005 STPM1x evaluation software

Publications and Collaterals

Brochure

Description Version Size
pdf
Smart grid distribution and smart meters - Energy-efficient solutions
1.0 2,118 KB

Sample & Buy

Top
Part Number Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-IPE003V1NRNDSTPM01FTR-Distributor reported inventory date: 2014-04-18
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA40
P&SOrder NowASIA/PACIFIC11
Farnell Element14Order NowEUROPE11
DIGIKEYOrder NowWORLDWIDE21
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback