ST Life.augmented

STEVAL-IFP001V1

8 channel high side driver reference board with VN808CM
  • active Active

The STEVAL-IFP001V1 demonstration board implements the functions of the VN808CM-E, an 8-channel high-side driver with CMOS compatible voltage levels in industrial applications, and is developed using VIPower M0-3 proprietary technology. The VN808CM-E completes the series of octal high-side drivers for the factory automation market.

It is intended for driving any kind of load with one side connected to ground and can be driven by using a 3.3 V logic supply. Active current limitation, combined with thermal shutdown and automatic restart, protects the device against overload.

The STEVAL-IFP001V1 is compliant with international electromagnetic compatibility (EMC) specifications as well as EMC immunity proof 4 kV level EFT (IEC 61000-4-4), and 2 kV voltage surge (IEC 61000-4-5), and has been tested at different typical ambient temperatures. It is suitable for use in programmable logic controllers to produce the related digital outputs according to IEC standards.

The STEVAL-IFP001V1 is also based on the SM15T33A, a unidirectional Transilâ„¢ diode.

pdf Download
Data Brief

Key Features

  • Compatible with existing ST tools (CANIC10, ARMIC30…, etc.)
  • 8 output channels + 1 feedback channel (diagnostic - status)
  • CMOS compatible signals allow direct connection to a microcontroller
  • Outputs and diagnostic status indicated by LEDs
  • EMC immunity proof 4 kV level EFT (IEC 61000-4-4), 2 kV voltage surge (IEC 61000- 4-5)
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0319: 8-channel high-side driver demonstration board with the VN808CM-E
2.0 244 KB

Application Notes

Description Version Size
pdf
AN2443: PLC actuator high-side driver solution with CMOS interface based on VN808CM-E high-side driver
2.3 466 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-IFP001V1 gerber files
1.0 38 KB

Bill of Materials

Description Version Size
pdf
STEVAL-IFP001V1 BOM
1.0 10 KB

Schematic Pack

Description Version Size
pdf
STEVAL-IFP001V1 schematic
1.0 379 KB
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
STEVAL-IFP001V1ActiveVN808CM-EBuy Direct49Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA120
DIGIKEYOrder NowWORLDWIDE31
MOUSEROrder NowWORLDWIDE11
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.