ST Life.augmented

STEVAL-ILL009V4

OSRAM Golden DRAGON® LEDs board
  • active Active

This board is an option to the STEVAL-ILL009V3.

As a light source, there are four Golden DRAGON® LEDs used with a maximum forward current of 350 mA. The STEVAL-ILL009V1 can drive eight Golden DRAGON® LEDs. To demonstrate the driving capability of the STP04CM596, only four LEDs are used on the load board. This means that one STP04CM596 driver is not used. The STLM20 temperature sensor is assembled in the middle of the LEDs to protect against overheating.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • LED package: white SMT package, colorless clear silicone resin
  • Feature of the device: point lightsource with high luminous efficiency and low space
  • Grouping parameter: luminous flux wavelength radiant power
  • ESD-withstand voltage: up to 2 kV acc. to JESD22-A114-B

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0516: OSRAM Golden DRAGON® LEDs board
1.2 68 KB

Application Notes

Description Version Size
pdf
AN2531: Generating multicolor light using RGB LEDs
2.2 866 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
PCB layout
1.0 30 KB

Bill of Materials

Description Version Size
pdf
Bill of materials
1.0 8 KB

Schematic Pack

Description Version Size
pdf
Board schematic
1.0 17 KB
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
STEVAL-ILL009V4ActiveSTLM20W87F-43Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA20
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback