ST Life.augmented

STEVAL-ILL003V2

HB LED without Diagnostic (32 Led) based on STP16CP05
  • active Active

This evaluation board represents a cost effective solution to drive an array of high brightness LEDs, using the LED driver STP16CP05. This driver provides the same constant current for each of its output channels, thus there is no difference in brightness and color between the LEDs.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • 32 LED matrix driven by STP16CP05
  • LED current regulation
  • Adjustable brightness
  • Animated text capability
  • Adjustable blinking speed; several blinking modes
  • Input voltage ranges from 5 V to 35 V input voltage range
  • DC-DC converter for high efficiency

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0521: High brightness 32-LED evaluation board without diagnostic based on the STP16CP05 LED driver
1.2 95 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
PCB layout
1.0 98 KB

Bill of Materials

Description Version Size
pdf
Bill of materials
1.0 54 KB

Schematic Pack

Description Version Size
pdf
Board schematic
1.0 34 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-ILL003 HB LED without diagnostic - Drivers
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
STEVAL-ILL003V2ActiveST7FLITE09Y0M6;STP16CP05MTR;STP16CPS05MTR-46Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA10
DIGIKEYOrder NowWORLDWIDE31
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback