ST Life.augmented

STM3210E-EVAL

Evaluation board for STM32 F1 series - with STM32F103 MCU
  • active Active

The STM3210E-EVAL evaluation board is a complete development platform for STMicroelectronic's ARM Cortex-M3 core-based STM32F103ZET6 or STM32F103ZGT6 microcontroller. The range of hardware features on the board help you to evaluate all peripherals (LCD, SPI Flash, USART, IrDA, USB, audio, CAN bus, smartcard, MicroSD Card, NOR Flash, NAND Flash, SRAM, temperature sensor, audio DAC and motor control) and develop your own applications.

Extension headers make it easy to connect a daughterboard or wrapping board for your specific application.

pdf Download Datasheet

Key Features

  • Three 5 V power supply options:power jackUSB connectordaughterboard
  • Boot from user Flash, system memory or SRAM
  • I2S audio DAC, stereo audio jack
  • 128 Mbyte MicroSD Cardâ„¢ or bigger
  • Both A and B type smartcard support
  • 64 or 128 Mbit serial Flash, 512 Kx16 SRAM, 512 Mbit or 1 Gbit NAND Flash and 128 Mbit NOR Flash
  • I2C/SMBus compatible serial interface temperature sensor
  • Two RS-232 channels with RTS/CTS handshake support on one channel
  • IrDA transceiver
  • USB 2.0 full speed connection
  • CAN 2.0A/B compliant connection
  • Inductor motor control connector
  • JTAG and trace debug support
  • 240x320 TFT color LCD
  • Joystick with 4-direction control and selector
  • Reset, wakeup, tamper and user buttons
  • 4 color LEDs
  • RTC with backup battery

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1054: STM3210E-EVAL evaluation board
3.0 198 KB

Application Notes

Description Version Size
pdf
AN2557: STM32F10x in-application programming using the USART
8.0 215 KB
pdf
AN2598: Smartcard interface with the STM32F10x microcontrollers
3.2 405 KB
pdf
AN2784: Using the high-density STM32F10xxx FSMC peripheral to drive external memories
4.1 298 KB
pdf
AN3240: Ultrasound HV pulser demonstration board
1.1 1,227 KB

User Manual

Description Version Size
pdf
UM0488: STM3210E-EVAL evaluation board
5.1 1,261 KB
pdf
UM0794: GSM interface library for surveillance applications
1.2 204 KB
pdf
UM0921: STM32-based LCD controller for TFT-LCDs
1.0 1,192 KB
pdf
UM1577: DEMO_CR95HF and STM3210E-EVAL board firmware
1.0 750 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
STM32 motor control firmware library
1.0.0 1,315 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STM3210E-EVAL gerber files
1.0.0 1,554 KB

Bill of Materials

Description Version Size
zip
STM3210E-EVAL BOM
1.0.0 5 KB

Schematic Pack

Description Version Size
zip
STM3210E-EVAL schematics
1.0.0 1,037 KB

Associated Software

Related Tools and Software

Part Number Description
STSW-STM32083 STM3210E-EVAL demonstration firmware
STSW-STM32093 STM32 TFT-LCD direct drive demonstration firmware

Publications and Collaterals

Brochure

Description Version Size
pdf
STM32 32-bit ARM Cortex MCUs
2,500 KB

Sample & Buy

Top
Part Number Marketing StatusGeneral DescriptionSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM3210E-EVALActiveEvaluation board for STM32 F1 series - with STM32F103 MCU-249Distributor reported inventory date: 2013-05-22
Distributor NameRegionStockMin. order
AVNETOrder nowAMERICA40
FUTUREOrder nowAMERICA31
NUHORIZONSOrder nowAMERICA181
ARROWOrder nowEUROPE50
RS COMPONENTSOrder nowEUROPE121
RUTRONIKOrder nowEUROPE21
DIGIKEYOrder nowWORLDWIDE631
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback