ST Life.augmented

STEVAL-ISC001V1

30 W AC-DC adapter based on the L6565
  • active Active

This evaluation board is an AC-DC adapter for consumer equipment, typically implemented as an external unit.

pdf Download
Data Brief

Key Features

  • Input voltage range (VIN) from 88 to 264 VAC
  • Mains frequency (fL) 50 / 60 Hz
  • Maximum output power (POUT 30 W)
  • Output voltage VOUT = 15 V ± 3%
  • Output current IOUT = from 0 to 2 A
  • VRIPPLE = 1 %
  • Minimum switching frequency (@ 100 VDCinput voltage) 60 kHz
  • Target efficiency (@ POUT= 30 W, VIN = 88 -264 VAC) η > 80%
  • Maximum no-load input power < 0.75 W

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0533: 30 W AC-DC adapter based on the L6565
1.2 94 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
PCB layout
1.0 61 KB

Bill of Materials

Description Version Size
pdf
Bill of materials
1.0 57 KB

Schematic Pack

Description Version Size
pdf
Board schematic
1.0 155 KB
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
STEVAL-ISC001V1ActiveL6565NBuy Direct72.27Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA10
ANGLIA LiveOrder NowEUROPE11
ARROWOrder NowEUROPE40
MOUSEROrder NowWORLDWIDE81
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback