ST Life.augmented

STEVAL-MKI013V1

Standard DIL 24 socket-compatible adapter board for testing the LIS302DL
  • active Active

The STEVAL-MKI013V1 is an adapter board designed to allow the evaluation of the LIS302DL, a low-power 3-axis linear accelerometer with digital output. The adapter board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

The STEVAL-MKI0013V1 is designed to be plugged into a standard DIL 24 socket. It provides the user with the complete LIS302DL pinout, and comes ready-to-use with the required decoupling capacitors on the Vdd power supply line.

This adapter is supported by STEVAL-MKI109V2: it is a motherboard including a high-performance 32-bit microcontroller which functions as a bridge between the sensor and a PC, on which it is possible to use the downloadable graphical user interface (Unico GUI), or dedicated software routines for customized applications.

pdf Download
Data Brief

Key Features

  • Complete LIS302DL pinout in standard DIL 24 socket
  • Fully compatible with STEVAL-MKI109V2 motherboard

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0614: Standard DIL 24 socket-compatible adapter board for testing the LIS302DL
2.0 205 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
PCB layout
1.0 14 KB

Bill of Materials

Description Version Size
pdf
Bill of materials
1.0 7 KB

Schematic Pack

Description Version Size
pdf
Board schematic
1.0 17 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STEVAL-MKI109V2 eMotion: ST MEMS adapters motherboard based on STM32F103, compatible with all ST MEMS adapter boards
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
STEVAL-MKI013V1ActiveLIS302DLBuy Direct34.3Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA118
P&SOrder NowASIA/PACIFIC11
Farnell Element14Order NowEUROPE11
RS COMPONENTSOrder NowEUROPE21
MOUSEROrder NowWORLDWIDE141
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback