ST Life.augmented

STEVAL-IPE005V1

Demonstration programmer board based on the STPM01
  • NRND NRND

The STEVAL-IPE005V1 demonstration board works in conjunction with the STPM01 energy meter ASSP device and with the STPM01 manager software. It is an integrated system designed to provide the user with a complete, ready-to-use energy meter application. This board is a high-end solution for power metering based on the STR710 microcontroller with an embedded RTC and an external memory interface (EMI) ready to drive 1Mbyte of on-board SRAM. The demonstration board also integrates an on-board optical insulated serial line allowing isolation of the board ground reference in order to avoid propagation of over-voltage on the PC side.

Moreover, the on-board charge pump allows burning the STPM01 energy meter ASSP device registers.

Access to the STPM01 device registers is ensured using a dedicated SPI bus interface. The STPM01 programmer kit demonstrates how effectively the STPM01 can be used in real-world energy meter applications and it helps the user to develop his own application.

pdf Download
Data Brief

Key Features

  • Full compatible with the STPM01 energy meter and with the appropriate manager software
  • Integrated system designed to provide a complete, ready-to-use energy meter
  • High-end solution for power metering based on the STR710 Microcontroller with embedded RTC
  • External memory interface (EMI) ready to drive 1 Mbyte of on-board SRAM.
  • On-board optical insulated serial line
  • On-board charge pump
  • Access to the STPM01 device registers, using a dedicated SPI bus interface

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0738: Demonstration programmer board based on the STPM01
1.1 331 KB

User Manual

Description Version Size
pdf
UM0509: STEVAL-IPE005V1, STPM01 programmer board - hardware
1.3 513 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
PCB layout
1.0 363 KB

Bill of Materials

Description Version Size
pdf
STEVAL-IPE005V1 BOM
2.0 16 KB

Schematic Pack

Description Version Size
pdf
Board schematic
1.0 257 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-IPE005 STPM1x evaluation software

Sample & Buy

Top
Part Number Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-IPE005V1NRNDSTR710FZ2T6; STPM01-Distributor reported inventory date: 2014-04-17
Distributor NameRegionStockMin. order
P&SOrder NowASIA/PACIFIC11
DIGIKEYOrder NowWORLDWIDE51
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback