ST Life.augmented

STEVAL-ILL014V1

Evaluation board for the STCS1A constant current controller for high brightness LEDs
  • active Active

The best way to power LEDs is to control the forward current in order to achieve good matching of light output. LED manufacturers specify the characteristics (such as lumens, beam pattern, color) of their devices at a specified forward current. The STEVAL-ILL014V1 evaluation board demonstrates the operation of the STCS1A constant current LED driver. The STCS1A is capable of controlling the LED current under several application conditions, while also providing useful features that make it suitable for different applications such as advertising signs, automotive interior and exterior lighting, and emergency vehicle warning lights.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • Input voltage (VIN): 4.5 V to 40 V
  • Less than 0.5 V voltage overhead
  • Up to 1.5 A output current
  • PWM dimming pin
  • Shutdown pin
  • LED disconnection diagnostic
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0598: Evaluation board for the STCS1A constant current controller for high brightness LEDs
2.0 295 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
PCB layout
1.0 131 KB

Bill of Materials

Description Version Size
pdf
Bill of materials
1.0 28 KB

Schematic Pack

Description Version Size
pdf
Board schematic
1.0 71 KB
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
STEVAL-ILL014V1ActiveSTCS1APURBuy Direct52.67Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE31
MOUSEROrder NowWORLDWIDE121
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback