ST Life.augmented

STEVAL-ISA050V1

Monolithic VR for chipset and DDR2/3 demonstration board based on the PM6641 Monolithic VR for Chipset and DDR2/3 Supply for Ultra-Mobile PC (UMPC) applications
  • active Active

The STEVAL-ISA050V1 demonstration board is based on the PM6641, that is a monolithic voltage regulator module, with internal Power MOSFET, specifically designed to supply DDR2/3 memory and chipset in ultra-mobile PC and real estate portable systems. It integrates three independent, adjustable, constant frequency buck converters, a ±2 Apk low drop-out (LDO) linear regulator and a ±15 mA low noise buffered reference. Each regulator is provided of basic under voltage (UV) and over voltage (OV) protections, programmable soft-start and current limit, active soft-end and pulse-skipping at light loads.

pdf Download
Data Brief

Key Features

  • Switching section0.8 V ±1% voltage reference2.7 V to 5.5 V input voltage rangeFast response, constant frequency, current mode controlThree independent, adjustable, SMPS For DDR2/3 (VDDQ) and chipset supplyS3-S5 states compliant DDR2/3 sectionActive soft-end for all outputsSelectable tracking discharge for VDDQSeparate Power Good signalsPulse skipping at light loadProgrammable current limit and soft-start for all outputsLatched OVP, UVP protectionThermal protection
  • Reference and termination voltages (VTTREF and VTT)±2 Apk LDO for DDR2/3 termination (VTT) with fold backRemote VTT output sensingHigh-Z VTT output in S3±15 mA low noise DDR2/3 buffered reference (VTTREF)

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0743: Monolithic VR for chipset and DDR2/3 demonstration board based on the PM6641
1.1 153 KB

Application Notes

Description Version Size
pdf
AN2787: Monolithic VR demonstration board for chipset and DDR2/3 supply for ultramobile PC (UMPC) applications
1.0 2,594 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
Gerber files for STEVAL-ISA050V1 board
1.0 57 KB

Bill of Materials

Description Version Size
pdf
BOM for STEVAL-ISA050V1 board
1.0 58 KB

Schematic Pack

Description Version Size
pdf
Board schematics for STEVAL-ISA050V1 board
1.0 37 KB
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
STEVAL-ISA050V1ActivePM6641-104Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA10
P&SOrder NowASIA/PACIFIC11
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback